KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUS1.5-32J19 | $92.66 |
N/A
|
N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 19 mm | N/A 48 mm | N/A 51 mm | N/A 15 mm |
N/A
29270 |
92.66 |
| SUS1.5-32J20 | $92.66 |
N/A
|
N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 20 mm | N/A 48 mm | N/A 51 mm | N/A 15 mm |
N/A
29271 |
92.66 |
| SUS1.5-32J22 | $92.66 |
N/A
|
N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 22 mm | N/A 48 mm | N/A 51 mm | N/A 15 mm |
N/A
29272 |
92.66 |
| SUS1.5-35 | $61.24 |
N/A
|
N/A Plain | N/A 1.5 | N/A 35 | N/A S1 | N/A 10 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 15 mm |
N/A
29273 |
61.24 |
| SUS1.5-35J10 | $87.18 | N/A | N/A Finished | N/A 1.5 | N/A 35 | N/A S1K | N/A 10 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 15 mm |
N/A
29274 |
87.18 |
| SUS1.5-35J12 | $99.07 |
N/A
|
N/A Finished | N/A 1.5 | N/A 35 | N/A S1K | N/A 12 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 15 mm |
N/A
29275 |
99.07 |
| SUS1.5-35J14 | $99.07 |
N/A
|
N/A Finished | N/A 1.5 | N/A 35 | N/A S1K | N/A 14 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 15 mm |
N/A
29276 |
99.07 |
| SUS1.5-35J15 | $99.07 |
N/A
|
N/A Finished | N/A 1.5 | N/A 35 | N/A S1K | N/A 15 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 15 mm |
N/A
29277 |
99.07 |
| SUS1.5-35J16 | $99.07 |
N/A
|
N/A Finished | N/A 1.5 | N/A 35 | N/A S1K | N/A 16 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 15 mm |
N/A
29278 |
99.07 |
| SUS1.5-35J17 | $99.07 |
N/A
|
N/A Finished | N/A 1.5 | N/A 35 | N/A S1K | N/A 17 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 15 mm |
N/A
29279 |
99.07 |
| SUS1.5-35J18 | $99.07 |
N/A
|
N/A Finished | N/A 1.5 | N/A 35 | N/A S1K | N/A 18 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 15 mm |
N/A
29280 |
99.07 |
| SUS1.5-35J19 | $99.07 |
N/A
|
N/A Finished | N/A 1.5 | N/A 35 | N/A S1K | N/A 19 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 15 mm |
N/A
29281 |
99.07 |
| SUS1.5-35J20 | $99.07 |
N/A
|
N/A Finished | N/A 1.5 | N/A 35 | N/A S1K | N/A 20 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 15 mm |
N/A
29282 |
99.07 |
| SUS1.5-35J22 | $99.07 | N/A | N/A Finished | N/A 1.5 | N/A 35 | N/A S1K | N/A 22 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 15 mm |
N/A
29283 |
99.07 |
| SUS1.5-35J25 | $99.07 |
N/A
|
N/A Finished | N/A 1.5 | N/A 35 | N/A S1K | N/A 25 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 15 mm |
N/A
29284 |
99.07 |
| SUS1.5-36 | $61.84 |
N/A
|
N/A Plain | N/A 1.5 | N/A 36 | N/A S1 | N/A 10 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
29285 |
61.84 |
| SUS1.5-36J10 | $87.53 | N/A | N/A Finished | N/A 1.5 | N/A 36 | N/A S1K | N/A 10 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
29286 |
87.53 |
| SUS1.5-36J12 | $99.29 |
N/A
|
N/A Finished | N/A 1.5 | N/A 36 | N/A S1K | N/A 12 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
29287 |
99.29 |
| SUS1.5-36J14 | $99.29 |
N/A
|
N/A Finished | N/A 1.5 | N/A 36 | N/A S1K | N/A 14 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
29288 |
99.29 |
| SUS1.5-36J15 | $99.29 | N/A | N/A Finished | N/A 1.5 | N/A 36 | N/A S1K | N/A 15 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
29289 |
99.29 |
| SUS1.5-36J16 | $99.29 |
N/A
|
N/A Finished | N/A 1.5 | N/A 36 | N/A S1K | N/A 16 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
29290 |
99.29 |
| SUS1.5-36J17 | $99.29 |
N/A
|
N/A Finished | N/A 1.5 | N/A 36 | N/A S1K | N/A 17 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
29291 |
99.29 |
| SUS1.5-36J18 | $99.29 |
N/A
|
N/A Finished | N/A 1.5 | N/A 36 | N/A S1K | N/A 18 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
29292 |
99.29 |
| SUS1.5-36J19 | $99.29 |
N/A
|
N/A Finished | N/A 1.5 | N/A 36 | N/A S1K | N/A 19 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
29293 |
99.29 |
| SUS1.5-36J20 | $99.29 |
N/A
|
N/A Finished | N/A 1.5 | N/A 36 | N/A S1K | N/A 20 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
29294 |
99.29 |