The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS1.5-36J22 $99.29 N/A N/A Finished N/A 1.5 N/A 36 N/A S1K N/A 22 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
29295
99.29
SUS1.5-36J25 $99.29 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A S1K N/A 25 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
29296
99.29
SUS1.5-40 $69.23 N/A N/A Plain N/A 1.5 N/A 40 N/A S1 N/A 12 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
29297
69.23
SUS1.5-40J12 $94.22 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A S1K N/A 12 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
29298
94.22
SUS1.5-40J14 $105.88 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A S1K N/A 14 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
29299
105.88
SUS1.5-40J15 $105.88 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A S1K N/A 15 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
29300
105.88
SUS1.5-40J16 $105.88 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A S1K N/A 16 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
29301
105.88
SUS1.5-40J17 $105.88 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A S1K N/A 17 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
29302
105.88
SUS1.5-40J18 $105.88 N/A N/A Finished N/A 1.5 N/A 40 N/A S1K N/A 18 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
29303
105.88
SUS1.5-40J19 $105.88 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A S1K N/A 19 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
29304
105.88
SUS1.5-40J20 $105.88 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A S1K N/A 20 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
29305
105.88
SUS1.5-40J22 $105.88 N/A N/A Finished N/A 1.5 N/A 40 N/A S1K N/A 22 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
29306
105.88
SUS1.5-40J25 $105.88 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A S1K N/A 25 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
29307
105.88
SUS1.5-42 $76.41 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 42 N/A S1 N/A 12 mm N/A 63 mm N/A 66 mm N/A 15 mm N/A
29308
76.41
SUS1.5-42J12 $103.80 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 42 N/A S1K N/A 12 mm N/A 63 mm N/A 66 mm N/A 15 mm N/A
29309
103.8
SUS1.5-42J14 $115.49 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 42 N/A S1K N/A 14 mm N/A 63 mm N/A 66 mm N/A 15 mm N/A
29310
115.49
SUS1.5-42J15 $112.64 N/A N/A Finished N/A 1.5 N/A 42 N/A S1K N/A 15 mm N/A 63 mm N/A 66 mm N/A 15 mm N/A
29311
112.64
SUS1.5-42J16 $112.64 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 42 N/A S1K N/A 16 mm N/A 63 mm N/A 66 mm N/A 15 mm N/A
29312
112.64
SUS1.5-42J17 $112.64 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 42 N/A S1K N/A 17 mm N/A 63 mm N/A 66 mm N/A 15 mm N/A
29313
112.64
SUS1.5-42J18 $112.64 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 42 N/A S1K N/A 18 mm N/A 63 mm N/A 66 mm N/A 15 mm N/A
29314
112.64
SUS1.5-42J19 $112.64 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 42 N/A S1K N/A 19 mm N/A 63 mm N/A 66 mm N/A 15 mm N/A
29315
112.64
SUS1.5-42J20 $112.64 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 42 N/A S1K N/A 20 mm N/A 63 mm N/A 66 mm N/A 15 mm N/A
29316
112.64
SUS1.5-42J22 $112.64 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 42 N/A S1K N/A 22 mm N/A 63 mm N/A 66 mm N/A 15 mm N/A
29317
112.64
SUS1.5-42J25 $112.64 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 42 N/A S1K N/A 25 mm N/A 63 mm N/A 66 mm N/A 15 mm N/A
29318
112.64
SUS1.5-45 $83.66 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 45 N/A S1 N/A 12 mm N/A 67.5 mm N/A 70.5 mm N/A 15 mm N/A
29319
83.66
Unit of Measure
« 11 12 13 14 15 »