The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS1.5-45J12 $110.38 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 12 mm N/A 67.5 mm N/A 70.5 mm N/A 15 mm N/A
29320
110.38
SUS1.5-45J14 $121.98 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 14 mm N/A 67.5 mm N/A 70.5 mm N/A 15 mm N/A
29321
121.98
SUS1.5-45J15 $121.98 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 15 mm N/A 67.5 mm N/A 70.5 mm N/A 15 mm N/A
29322
121.98
SUS1.5-45J16 $121.98 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 16 mm N/A 67.5 mm N/A 70.5 mm N/A 15 mm N/A
29323
121.98
SUS1.5-45J17 $121.98 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 17 mm N/A 67.5 mm N/A 70.5 mm N/A 15 mm N/A
29324
121.98
SUS1.5-45J18 $121.98 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 18 mm N/A 67.5 mm N/A 70.5 mm N/A 15 mm N/A
29325
121.98
SUS1.5-45J19 $121.98 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 19 mm N/A 67.5 mm N/A 70.5 mm N/A 15 mm N/A
29326
121.98
SUS1.5-45J20 $121.98 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 20 mm N/A 67.5 mm N/A 70.5 mm N/A 15 mm N/A
29327
121.98
SUS1.5-45J22 $121.98 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 22 mm N/A 67.5 mm N/A 70.5 mm N/A 15 mm N/A
29328
121.98
SUS1.5-45J25 $119.12 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 25 mm N/A 67.5 mm N/A 70.5 mm N/A 15 mm N/A
29329
119.12
SUS1.5-48 $92.19 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 48 N/A S1 N/A 12 mm N/A 72 mm N/A 75 mm N/A 15 mm N/A
29330
92.19
SUS1.5-48J12 $120.02 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 12 mm N/A 72 mm N/A 75 mm N/A 15 mm N/A
29331
120.02
SUS1.5-48J14 $131.53 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 14 mm N/A 72 mm N/A 75 mm N/A 15 mm N/A
29332
131.53
SUS1.5-48J15 $131.53 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 15 mm N/A 72 mm N/A 75 mm N/A 15 mm N/A
29333
131.53
SUS1.5-48J16 $131.53 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 16 mm N/A 72 mm N/A 75 mm N/A 15 mm N/A
29334
131.53
SUS1.5-48J17 $129.81 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 17 mm N/A 72 mm N/A 75 mm N/A 15 mm N/A
29335
129.81
SUS1.5-48J18 $129.81 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 18 mm N/A 72 mm N/A 75 mm N/A 15 mm N/A
29336
129.81
SUS1.5-48J19 $129.81 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 19 mm N/A 72 mm N/A 75 mm N/A 15 mm N/A
29337
129.81
SUS1.5-48J20 $129.81 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 20 mm N/A 72 mm N/A 75 mm N/A 15 mm N/A
29338
129.81
SUS1.5-48J22 $129.81 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 22 mm N/A 72 mm N/A 75 mm N/A 15 mm N/A
29339
129.81
SUS1.5-48J25 $129.81 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 25 mm N/A 72 mm N/A 75 mm N/A 15 mm N/A
29340
129.81
SUS1.5-50 $93.52 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 50 N/A S1 N/A 12 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
29341
93.52
SUS1.5-50J12 $122.27 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 12 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
29342
122.27
SUS1.5-50J14 $132.06 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 14 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
29343
132.06
SUS1.5-50J15 $132.06 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 15 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
29344
132.06
Unit of Measure
« 11 12 13 14 15 »