KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUS1-120J25 | $196.78 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S1K | N/A 25 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
28995 |
196.78 |
| SUS1-120J28 | $196.78 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S1K | N/A 28 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
28996 |
196.78 |
| SUS1-120J30 | $195.07 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S1K | N/A 30 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
28997 |
195.07 |
| SUS1-120J32 | $195.07 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S1K | N/A 32 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
28998 |
195.07 |
| SUS1-120J35 | $195.07 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S1K | N/A 35 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
28999 |
195.07 |
| SUS1-15 | $18.87 |
N/A
|
N/A Plain | N/A 1 | N/A 15 | N/A S3 | N/A 8 mm | N/A 15 mm | N/A 17 mm | N/A 10 mm |
N/A
29000 |
18.87 |
| SUS1-15J8 | $40.66 |
N/A
|
N/A Finished | N/A 1 | N/A 15 | N/A S3T | N/A 8 mm | N/A 15 mm | N/A 17 mm | N/A 10 mm |
N/A
29001 |
40.66 |
| SUS1-16 | $19.19 |
N/A
|
N/A Plain | N/A 1 | N/A 16 | N/A S3 | N/A 8 mm | N/A 16 mm | N/A 18 mm | N/A 10 mm |
N/A
29002 |
19.19 |
| SUS1-16J8 | $41.02 |
N/A
|
N/A Finished | N/A 1 | N/A 16 | N/A S3T | N/A 8 mm | N/A 16 mm | N/A 18 mm | N/A 10 mm |
N/A
29003 |
41.02 |
| SUS1-18 | $20.06 |
N/A
|
N/A Plain | N/A 1 | N/A 18 | N/A S3 | N/A 8 mm | N/A 18 mm | N/A 20 mm | N/A 10 mm |
N/A
29004 |
20.06 |
| SUS1-18J8 | $41.64 |
N/A
|
N/A Finished | N/A 1 | N/A 18 | N/A S3T | N/A 8 mm | N/A 18 mm | N/A 20 mm | N/A 10 mm |
N/A
29005 |
41.64 |
| SUS1-20 | $20.48 |
N/A
|
N/A Plain | N/A 1 | N/A 20 | N/A S1 | N/A 8 mm | N/A 20 mm | N/A 22 mm | N/A 10 mm |
N/A
29006 |
20.48 |
| SUS1-20J8 | $42.37 |
N/A
|
N/A Finished | N/A 1 | N/A 20 | N/A S1T | N/A 8 mm | N/A 20 mm | N/A 22 mm | N/A 10 mm |
N/A
29007 |
42.37 |
| SUS1-22 | $21.47 | N/A | N/A Plain | N/A 1 | N/A 22 | N/A S1 | N/A 8 mm | N/A 22 mm | N/A 24 mm | N/A 10 mm |
N/A
29008 |
21.47 |
| SUS1-22J8 | $43.11 | N/A | N/A Finished | N/A 1 | N/A 22 | N/A S1T | N/A 8 mm | N/A 22 mm | N/A 24 mm | N/A 10 mm |
N/A
29009 |
43.11 |
| SUS1-24 | $23.32 |
N/A
|
N/A Plain | N/A 1 | N/A 24 | N/A S1 | N/A 8 mm | N/A 24 mm | N/A 26 mm | N/A 10 mm |
N/A
29010 |
23.32 |
| SUS1-24J8 | $44.94 | N/A | N/A Finished | N/A 1 | N/A 24 | N/A S1T | N/A 8 mm | N/A 24 mm | N/A 26 mm | N/A 10 mm |
N/A
29011 |
44.94 |
| SUS1-25 | $24.60 |
N/A
|
N/A Plain | N/A 1 | N/A 25 | N/A S1 | N/A 8 mm | N/A 25 mm | N/A 27 mm | N/A 10 mm |
N/A
29012 |
24.6 |
| SUS1-25J8 | $46.16 |
N/A
|
N/A Finished | N/A 1 | N/A 25 | N/A S1T | N/A 8 mm | N/A 25 mm | N/A 27 mm | N/A 10 mm |
N/A
29013 |
46.16 |
| SUS1-28 | $26.15 |
N/A
|
N/A Plain | N/A 1 | N/A 28 | N/A S1 | N/A 8 mm | N/A 28 mm | N/A 30 mm | N/A 10 mm |
N/A
29014 |
26.15 |
| SUS1-28J10 | $66.50 |
N/A
|
N/A Finished | N/A 1 | N/A 28 | N/A S1K | N/A 10 mm | N/A 28 mm | N/A 30 mm | N/A 10 mm |
N/A
29015 |
66.5 |
| SUS1-28J12 | $66.50 |
N/A
|
N/A Finished | N/A 1 | N/A 28 | N/A S1K | N/A 12 mm | N/A 28 mm | N/A 30 mm | N/A 10 mm |
N/A
29016 |
66.5 |
| SUS1-28J8 | $47.48 |
N/A
|
N/A Finished | N/A 1 | N/A 28 | N/A S1T | N/A 8 mm | N/A 28 mm | N/A 30 mm | N/A 10 mm |
N/A
29017 |
47.48 |
| SUS1-30 | $29.11 |
N/A
|
N/A Plain | N/A 1 | N/A 30 | N/A S1 | N/A 8 mm | N/A 30 mm | N/A 32 mm | N/A 10 mm |
N/A
29018 |
29.11 |
| SUS1-30J10 | $69.02 |
N/A
|
N/A Finished | N/A 1 | N/A 30 | N/A S1K | N/A 10 mm | N/A 30 mm | N/A 32 mm | N/A 10 mm |
N/A
29019 |
69.02 |