The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUSA2-32J28 $86.75 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 32 N/A S5K N/A 28 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
29742
86.75
SUSA2-32J30 $86.75 N/A N/A Finished N/A 2 N/A 32 N/A S5K N/A 30 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
29743
86.75
SUSA2-35 $66.15 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 35 N/A S5 N/A 15 mm N/A 70 mm N/A 74 mm N/A 20 mm N/A
29744
66.15
SUSA2-35J15 $83.75 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S5K N/A 15 mm N/A 70 mm N/A 74 mm N/A 20 mm N/A
29745
83.75
SUSA2-35J16 $97.40 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S5K N/A 16 mm N/A 70 mm N/A 74 mm N/A 20 mm N/A
29746
97.4
SUSA2-35J17 $97.40 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S5K N/A 17 mm N/A 70 mm N/A 74 mm N/A 20 mm N/A
29747
97.4
SUSA2-35J18 $97.40 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S5K N/A 18 mm N/A 70 mm N/A 74 mm N/A 20 mm N/A
29748
97.4
SUSA2-35J19 $97.40 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S5K N/A 19 mm N/A 70 mm N/A 74 mm N/A 20 mm N/A
29749
97.4
SUSA2-35J20 $97.40 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S5K N/A 20 mm N/A 70 mm N/A 74 mm N/A 20 mm N/A
29750
97.4
SUSA2-35J22 $97.40 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S5K N/A 22 mm N/A 70 mm N/A 74 mm N/A 20 mm N/A
29751
97.4
SUSA2-35J25 $97.40 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S5K N/A 25 mm N/A 70 mm N/A 74 mm N/A 20 mm N/A
29752
97.4
SUSA2-35J28 $97.40 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S5K N/A 28 mm N/A 70 mm N/A 74 mm N/A 20 mm N/A
29753
97.4
SUSA2-35J30 $94.55 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S5K N/A 30 mm N/A 70 mm N/A 74 mm N/A 20 mm N/A
29754
94.55
SUSA2-35J32 $94.55 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S5K N/A 32 mm N/A 70 mm N/A 74 mm N/A 20 mm N/A
29755
94.55
SUSA2-36 $70.73 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 36 N/A S5 N/A 15 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
29756
70.73
SUSA2-36J15 $89.51 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S5K N/A 15 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
29757
89.51
SUSA2-36J16 $103.32 N/A N/A Finished N/A 2 N/A 36 N/A S5K N/A 16 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
29758
103.32
SUSA2-36J17 $103.32 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S5K N/A 17 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
29759
103.32
SUSA2-36J18 $101.60 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S5K N/A 18 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
29760
101.6
SUSA2-36J19 $101.60 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S5K N/A 19 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
29761
101.6
SUSA2-36J20 $101.60 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S5K N/A 20 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
29762
101.6
SUSA2-36J22 $101.60 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S5K N/A 22 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
29763
101.6
SUSA2-36J25 $101.60 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S5K N/A 25 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
29764
101.6
SUSA2-36J28 $101.60 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S5K N/A 28 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
29765
101.6
SUSA2-36J30 $101.60 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S5K N/A 30 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
29766
101.6
Unit of Measure
« 21 22 23 24 25 »