KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUSA2-42J32 | $119.14 |
N/A
|
N/A Finished | N/A 2 | N/A 42 | N/A S5K | N/A 32 mm | N/A 84 mm | N/A 88 mm | N/A 20 mm |
N/A
29792 |
119.14 |
| SUSA2-42J35 | $119.14 |
N/A
|
N/A Finished | N/A 2 | N/A 42 | N/A S5K | N/A 35 mm | N/A 84 mm | N/A 88 mm | N/A 20 mm |
N/A
29793 |
119.14 |
| SUSA2-45 | $95.06 |
N/A
|
N/A Plain | N/A 2 | N/A 45 | N/A S5 | N/A 15 mm | N/A 90 mm | N/A 94 mm | N/A 20 mm |
N/A
29794 |
95.06 |
| SUSA2-45J15 | $115.82 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S5K | N/A 15 mm | N/A 90 mm | N/A 94 mm | N/A 20 mm |
N/A
29795 |
115.82 |
| SUSA2-45J16 | $129.38 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S5K | N/A 16 mm | N/A 90 mm | N/A 94 mm | N/A 20 mm |
N/A
29796 |
129.38 |
| SUSA2-45J17 | $129.38 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S5K | N/A 17 mm | N/A 90 mm | N/A 94 mm | N/A 20 mm |
N/A
29797 |
129.38 |
| SUSA2-45J18 | $129.38 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S5K | N/A 18 mm | N/A 90 mm | N/A 94 mm | N/A 20 mm |
N/A
29798 |
129.38 |
| SUSA2-45J19 | $129.38 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S5K | N/A 19 mm | N/A 90 mm | N/A 94 mm | N/A 20 mm |
N/A
29799 |
129.38 |
| SUSA2-45J20 | $129.38 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S5K | N/A 20 mm | N/A 90 mm | N/A 94 mm | N/A 20 mm |
N/A
29800 |
129.38 |
| SUSA2-45J22 | $129.38 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S5K | N/A 22 mm | N/A 90 mm | N/A 94 mm | N/A 20 mm |
N/A
29801 |
129.38 |
| SUSA2-45J25 | $129.38 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S5K | N/A 25 mm | N/A 90 mm | N/A 94 mm | N/A 20 mm |
N/A
29802 |
129.38 |
| SUSA2-45J28 | $127.66 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S5K | N/A 28 mm | N/A 90 mm | N/A 94 mm | N/A 20 mm |
N/A
29803 |
127.66 |
| SUSA2-45J30 | $127.66 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S5K | N/A 30 mm | N/A 90 mm | N/A 94 mm | N/A 20 mm |
N/A
29804 |
127.66 |
| SUSA2-45J32 | $127.66 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S5K | N/A 32 mm | N/A 90 mm | N/A 94 mm | N/A 20 mm |
N/A
29805 |
127.66 |
| SUSA2-45J35 | $127.66 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S5K | N/A 35 mm | N/A 90 mm | N/A 94 mm | N/A 20 mm |
N/A
29806 |
127.66 |
| SUSA2-45J40 | $125.95 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S5K | N/A 40 mm | N/A 90 mm | N/A 94 mm | N/A 20 mm |
N/A
29807 |
125.95 |
| SUSA2-48 | $119.15 |
N/A
|
N/A Plain | N/A 2 | N/A 48 | N/A S5 | N/A 15 mm | N/A 96 mm | N/A 100 mm | N/A 20 mm |
N/A
29808 |
119.15 |
| SUSA2-48J15 | $140.20 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 15 mm | N/A 96 mm | N/A 100 mm | N/A 20 mm |
N/A
29809 |
140.2 |
| SUSA2-48J16 | $154.20 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 16 mm | N/A 96 mm | N/A 100 mm | N/A 20 mm |
N/A
29810 |
154.2 |
| SUSA2-48J17 | $154.20 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 17 mm | N/A 96 mm | N/A 100 mm | N/A 20 mm |
N/A
29811 |
154.2 |
| SUSA2-48J18 | $154.20 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 18 mm | N/A 96 mm | N/A 100 mm | N/A 20 mm |
N/A
29812 |
154.2 |
| SUSA2-48J19 | $154.20 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 19 mm | N/A 96 mm | N/A 100 mm | N/A 20 mm |
N/A
29813 |
154.2 |
| SUSA2-48J20 | $154.20 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 20 mm | N/A 96 mm | N/A 100 mm | N/A 20 mm |
N/A
29814 |
154.2 |
| SUSA2-48J22 | $154.20 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 22 mm | N/A 96 mm | N/A 100 mm | N/A 20 mm |
N/A
29815 |
154.2 |
| SUSA2-48J25 | $154.20 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 25 mm | N/A 96 mm | N/A 100 mm | N/A 20 mm |
N/A
29816 |
154.2 |