KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUSA2-48J28 | $154.20 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 28 mm | N/A 96 mm | N/A 100 mm | N/A 20 mm |
N/A
29817 |
154.2 |
| SUSA2-48J30 | $154.20 | N/A | N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 30 mm | N/A 96 mm | N/A 100 mm | N/A 20 mm |
N/A
29818 |
154.2 |
| SUSA2-48J32 | $154.20 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 32 mm | N/A 96 mm | N/A 100 mm | N/A 20 mm |
N/A
29819 |
154.2 |
| SUSA2-48J35 | $152.49 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 35 mm | N/A 96 mm | N/A 100 mm | N/A 20 mm |
N/A
29820 |
152.49 |
| SUSA2-48J40 | $152.49 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 40 mm | N/A 96 mm | N/A 100 mm | N/A 20 mm |
N/A
29821 |
152.49 |
| SUSA2-48J45 | $150.78 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 45 mm | N/A 96 mm | N/A 100 mm | N/A 20 mm |
N/A
29822 |
150.78 |
| SUSA2-50 | $120.88 |
N/A
|
N/A Plain | N/A 2 | N/A 50 | N/A S5 | N/A 15 mm | N/A 100 mm | N/A 104 mm | N/A 20 mm |
N/A
29823 |
120.88 |
| SUSA2-50J15 | $141.05 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 15 mm | N/A 100 mm | N/A 104 mm | N/A 20 mm |
N/A
29824 |
141.05 |
| SUSA2-50J16 | $155.26 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 16 mm | N/A 100 mm | N/A 104 mm | N/A 20 mm |
N/A
29825 |
155.26 |
| SUSA2-50J17 | $155.26 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 17 mm | N/A 100 mm | N/A 104 mm | N/A 20 mm |
N/A
29826 |
155.26 |
| SUSA2-50J18 | $155.26 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 18 mm | N/A 100 mm | N/A 104 mm | N/A 20 mm |
N/A
29827 |
155.26 |
| SUSA2-50J19 | $155.26 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 19 mm | N/A 100 mm | N/A 104 mm | N/A 20 mm |
N/A
29828 |
155.26 |
| SUSA2-50J20 | $155.26 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 20 mm | N/A 100 mm | N/A 104 mm | N/A 20 mm |
N/A
29829 |
155.26 |
| SUSA2-50J22 | $155.26 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 22 mm | N/A 100 mm | N/A 104 mm | N/A 20 mm |
N/A
29830 |
155.26 |
| SUSA2-50J25 | $155.26 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 25 mm | N/A 100 mm | N/A 104 mm | N/A 20 mm |
N/A
29831 |
155.26 |
| SUSA2-50J28 | $155.26 | N/A | N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 28 mm | N/A 100 mm | N/A 104 mm | N/A 20 mm |
N/A
29832 |
155.26 |
| SUSA2-50J30 | $155.26 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 30 mm | N/A 100 mm | N/A 104 mm | N/A 20 mm |
N/A
29833 |
155.26 |
| SUSA2-50J32 | $155.26 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 32 mm | N/A 100 mm | N/A 104 mm | N/A 20 mm |
N/A
29834 |
155.26 |
| SUSA2-50J35 | $155.26 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 35 mm | N/A 100 mm | N/A 104 mm | N/A 20 mm |
N/A
29835 |
155.26 |
| SUSA2-50J40 | $155.26 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 40 mm | N/A 100 mm | N/A 104 mm | N/A 20 mm |
N/A
29836 |
155.26 |
| SUSA2-50J45 | $153.54 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 45 mm | N/A 100 mm | N/A 104 mm | N/A 20 mm |
N/A
29837 |
153.54 |
| SUSA2-55 | $139.47 | N/A | N/A Plain | N/A 2 | N/A 55 | N/A S5 | N/A 15 mm | N/A 110 mm | N/A 114 mm | N/A 20 mm |
N/A
29838 |
139.47 |
| SUSA2-55J15 | $161.17 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S5K | N/A 15 mm | N/A 110 mm | N/A 114 mm | N/A 20 mm |
N/A
29839 |
161.17 |
| SUSA2-55J16 | $175.37 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S5K | N/A 16 mm | N/A 110 mm | N/A 114 mm | N/A 20 mm |
N/A
29840 |
175.37 |
| SUSA2-55J17 | $175.37 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S5K | N/A 17 mm | N/A 110 mm | N/A 114 mm | N/A 20 mm |
N/A
29841 |
175.37 |