The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 26 27 28 29 30 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUSA2-56J40 $175.58 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S5K N/A 40 mm N/A 112 mm N/A 116 mm N/A 20 mm N/A
29867
175.58
SUSA2-56J45 $175.58 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S5K N/A 45 mm N/A 112 mm N/A 116 mm N/A 20 mm N/A
29868
175.58
SUSA2-56J50 $171.78 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S5K N/A 50 mm N/A 112 mm N/A 116 mm N/A 20 mm N/A
29869
171.78
SUSA2-60 $159.34 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 60 N/A S5 N/A 15 mm N/A 120 mm N/A 124 mm N/A 20 mm N/A
29870
159.34
SUSA2-60J15 $182.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 15 mm N/A 120 mm N/A 124 mm N/A 20 mm N/A
29871
182.2
SUSA2-60J16 $196.22 N/A N/A Finished N/A 2 N/A 60 N/A S5K N/A 16 mm N/A 120 mm N/A 124 mm N/A 20 mm N/A
29872
196.22
SUSA2-60J17 $196.22 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 17 mm N/A 120 mm N/A 124 mm N/A 20 mm N/A
29873
196.22
SUSA2-60J18 $196.22 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 18 mm N/A 120 mm N/A 124 mm N/A 20 mm N/A
29874
196.22
SUSA2-60J19 $196.22 N/A N/A Finished N/A 2 N/A 60 N/A S5K N/A 19 mm N/A 120 mm N/A 124 mm N/A 20 mm N/A
29875
196.22
SUSA2-60J20 $196.22 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 20 mm N/A 120 mm N/A 124 mm N/A 20 mm N/A
29876
196.22
SUSA2-60J22 $196.22 N/A N/A Finished N/A 2 N/A 60 N/A S5K N/A 22 mm N/A 120 mm N/A 124 mm N/A 20 mm N/A
29877
196.22
SUSA2-60J25 $196.22 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 25 mm N/A 120 mm N/A 124 mm N/A 20 mm N/A
29878
196.22
SUSA2-60J28 $196.22 N/A N/A Finished N/A 2 N/A 60 N/A S5K N/A 28 mm N/A 120 mm N/A 124 mm N/A 20 mm N/A
29879
196.22
SUSA2-60J30 $196.22 N/A N/A Finished N/A 2 N/A 60 N/A S5K N/A 30 mm N/A 120 mm N/A 124 mm N/A 20 mm N/A
29880
196.22
SUSA2-60J32 $196.22 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 32 mm N/A 120 mm N/A 124 mm N/A 20 mm N/A
29881
196.22
SUSA2-60J35 $196.22 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 35 mm N/A 120 mm N/A 124 mm N/A 20 mm N/A
29882
196.22
SUSA2-60J40 $196.22 N/A N/A Finished N/A 2 N/A 60 N/A S5K N/A 40 mm N/A 120 mm N/A 124 mm N/A 20 mm N/A
29883
196.22
SUSA2-60J45 $196.22 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 45 mm N/A 120 mm N/A 124 mm N/A 20 mm N/A
29884
196.22
SUSA2-60J50 $192.41 N/A N/A Finished N/A 2 N/A 60 N/A S5K N/A 50 mm N/A 120 mm N/A 124 mm N/A 20 mm N/A
29885
192.41
SUSA2-64 $178.64 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 64 N/A S5 N/A 15 mm N/A 128 mm N/A 132 mm N/A 20 mm N/A
29886
178.64
SUSA2-64J15 $203.10 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 64 N/A S5K N/A 15 mm N/A 128 mm N/A 132 mm N/A 20 mm N/A
29887
203.1
SUSA2-64J16 $216.95 N/A N/A Finished N/A 2 N/A 64 N/A S5K N/A 16 mm N/A 128 mm N/A 132 mm N/A 20 mm N/A
29888
216.95
SUSA2-64J17 $216.95 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 64 N/A S5K N/A 17 mm N/A 128 mm N/A 132 mm N/A 20 mm N/A
29889
216.95
SUSA2-64J18 $216.95 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 64 N/A S5K N/A 18 mm N/A 128 mm N/A 132 mm N/A 20 mm N/A
29890
216.95
SUSA2-64J19 $216.95 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 64 N/A S5K N/A 19 mm N/A 128 mm N/A 132 mm N/A 20 mm N/A
29891
216.95
Unit of Measure
« 26 27 28 29 30 »