The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS1-30J12 $69.02 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A S1K N/A 12 mm N/A 30 mm N/A 32 mm N/A 10 mm N/A
29020
69.02
SUS1-30J8 $50.24 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A S1T N/A 8 mm N/A 30 mm N/A 32 mm N/A 10 mm N/A
29021
50.24
SUS1-32 $30.18 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 32 N/A S1 N/A 8 mm N/A 32 mm N/A 34 mm N/A 10 mm N/A
29022
30.18
SUS1-32J10 $70.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 32 N/A S1K N/A 10 mm N/A 32 mm N/A 34 mm N/A 10 mm N/A
29023
70.07
SUS1-32J12 $70.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 32 N/A S1K N/A 12 mm N/A 32 mm N/A 34 mm N/A 10 mm N/A
29024
70.07
SUS1-32J14 $70.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 32 N/A S1K N/A 14 mm N/A 32 mm N/A 34 mm N/A 10 mm N/A
29025
70.07
SUS1-32J8 $51.22 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 32 N/A S1T N/A 8 mm N/A 32 mm N/A 34 mm N/A 10 mm N/A
29026
51.22
SUS1-35 $33.01 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 35 N/A S1 N/A 8 mm N/A 35 mm N/A 37 mm N/A 10 mm N/A
29027
33.01
SUS1-35J10 $72.60 N/A N/A Finished N/A 1 N/A 35 N/A S1K N/A 10 mm N/A 35 mm N/A 37 mm N/A 10 mm N/A
29028
72.6
SUS1-35J12 $72.60 N/A N/A Finished N/A 1 N/A 35 N/A S1K N/A 12 mm N/A 35 mm N/A 37 mm N/A 10 mm N/A
29029
72.6
SUS1-35J14 $72.60 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 35 N/A S1K N/A 14 mm N/A 35 mm N/A 37 mm N/A 10 mm N/A
29030
72.6
SUS1-35J8 $53.82 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 35 N/A S1T N/A 8 mm N/A 35 mm N/A 37 mm N/A 10 mm N/A
29031
53.82
SUS1-36 $33.34 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 36 N/A S1 N/A 8 mm N/A 36 mm N/A 38 mm N/A 10 mm N/A
29032
33.34
SUS1-36J10 $72.83 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 36 N/A S1K N/A 10 mm N/A 36 mm N/A 38 mm N/A 10 mm N/A
29033
72.83
SUS1-36J12 $72.83 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 36 N/A S1K N/A 12 mm N/A 36 mm N/A 38 mm N/A 10 mm N/A
29034
72.83
SUS1-36J14 $72.83 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 36 N/A S1K N/A 14 mm N/A 36 mm N/A 38 mm N/A 10 mm N/A
29035
72.83
SUS1-36J15 $72.83 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 36 N/A S1K N/A 15 mm N/A 36 mm N/A 38 mm N/A 10 mm N/A
29036
72.83
SUS1-36J16 $72.83 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 36 N/A S1K N/A 16 mm N/A 36 mm N/A 38 mm N/A 10 mm N/A
29037
72.83
SUS1-36J8 $53.95 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 36 N/A S1T N/A 8 mm N/A 36 mm N/A 38 mm N/A 10 mm N/A
29038
53.95
SUS1-40 $36.60 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 40 N/A S1 N/A 10 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
29039
36.6
SUS1-40J10 $65.34 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A S1K N/A 10 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
29040
65.34
SUS1-40J12 $75.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A S1K N/A 12 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
29041
75.56
SUS1-40J14 $75.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A S1K N/A 14 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
29042
75.56
SUS1-40J15 $75.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A S1K N/A 15 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
29043
75.56
SUS1-40J16 $75.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A S1K N/A 16 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
29044
75.56
Unit of Measure
1 2 3 4 5 »