KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUSA2-70J50 | $236.31 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A S5K | N/A 50 mm | N/A 140 mm | N/A 144 mm | N/A 20 mm |
N/A
29917 |
236.31 |
| SUS2.5-15 | $49.18 | N/A | N/A Plain | N/A 2.5 | N/A 15 | N/A S1 | N/A 15 mm | N/A 37.5 mm | N/A 42.5 mm | N/A 25 mm |
N/A
29536 |
49.18 |
| SUS2.5-15J15 | $76.59 | N/A | N/A Finished | N/A 2.5 | N/A 15 | N/A S1K | N/A 15 mm | N/A 37.5 mm | N/A 42.5 mm | N/A 25 mm |
N/A
29537 |
76.59 |
| SUS2.5-15J16 | $89.98 |
N/A
|
N/A Finished | N/A 2.5 | N/A 15 | N/A S1K | N/A 16 mm | N/A 37.5 mm | N/A 42.5 mm | N/A 25 mm |
N/A
29538 |
89.98 |
| SUS2.5-16 | $52.57 | N/A | N/A Plain | N/A 2.5 | N/A 16 | N/A S1 | N/A 15 mm | N/A 40 mm | N/A 45 mm | N/A 25 mm |
N/A
29539 |
52.57 |
| SUS2.5-16J15 | $79.53 | N/A | N/A Finished | N/A 2.5 | N/A 16 | N/A S1K | N/A 15 mm | N/A 40 mm | N/A 45 mm | N/A 25 mm |
N/A
29540 |
79.53 |
| SUS2.5-16J16 | $92.88 |
N/A
|
N/A Finished | N/A 2.5 | N/A 16 | N/A S1K | N/A 16 mm | N/A 40 mm | N/A 45 mm | N/A 25 mm |
N/A
29541 |
92.88 |
| SUS2.5-16J17 | $92.88 |
N/A
|
N/A Finished | N/A 2.5 | N/A 16 | N/A S1K | N/A 17 mm | N/A 40 mm | N/A 45 mm | N/A 25 mm |
N/A
29542 |
92.88 |
| SUS2.5-18 | $66.47 | N/A | N/A Plain | N/A 2.5 | N/A 18 | N/A S1 | N/A 15 mm | N/A 45 mm | N/A 50 mm | N/A 25 mm |
N/A
29543 |
66.47 |
| SUS2.5-18J15 | $92.10 | N/A | N/A Finished | N/A 2.5 | N/A 18 | N/A S1K | N/A 15 mm | N/A 45 mm | N/A 50 mm | N/A 25 mm |
N/A
29544 |
92.1 |
| SUS2.5-18J16 | $105.88 |
N/A
|
N/A Finished | N/A 2.5 | N/A 18 | N/A S1K | N/A 16 mm | N/A 45 mm | N/A 50 mm | N/A 25 mm |
N/A
29545 |
105.88 |
| SUS2.5-18J17 | $105.88 |
N/A
|
N/A Finished | N/A 2.5 | N/A 18 | N/A S1K | N/A 17 mm | N/A 45 mm | N/A 50 mm | N/A 25 mm |
N/A
29546 |
105.88 |
| SUS2.5-18J18 | $105.88 |
N/A
|
N/A Finished | N/A 2.5 | N/A 18 | N/A S1K | N/A 18 mm | N/A 45 mm | N/A 50 mm | N/A 25 mm |
N/A
29547 |
105.88 |
| SUS2.5-18J19 | $105.88 |
N/A
|
N/A Finished | N/A 2.5 | N/A 18 | N/A S1K | N/A 19 mm | N/A 45 mm | N/A 50 mm | N/A 25 mm |
N/A
29548 |
105.88 |
| SUS2.5-18J20 | $105.88 |
N/A
|
N/A Finished | N/A 2.5 | N/A 18 | N/A S1K | N/A 20 mm | N/A 45 mm | N/A 50 mm | N/A 25 mm |
N/A
29549 |
105.88 |
| SUS2.5-18J22 | $105.88 | N/A | N/A Finished | N/A 2.5 | N/A 18 | N/A S1K | N/A 22 mm | N/A 45 mm | N/A 50 mm | N/A 25 mm |
N/A
29550 |
105.88 |
| SUS2.5-20 | $76.32 |
N/A
|
N/A Plain | N/A 2.5 | N/A 20 | N/A S1 | N/A 15 mm | N/A 50 mm | N/A 55 mm | N/A 25 mm |
N/A
29551 |
76.32 |
| SUS2.5-20J15 | $100.95 |
N/A
|
N/A Finished | N/A 2.5 | N/A 20 | N/A S1K | N/A 15 mm | N/A 50 mm | N/A 55 mm | N/A 25 mm |
N/A
29552 |
100.95 |
| SUS2.5-20J16 | $114.80 |
N/A
|
N/A Finished | N/A 2.5 | N/A 20 | N/A S1K | N/A 16 mm | N/A 50 mm | N/A 55 mm | N/A 25 mm |
N/A
29553 |
114.8 |
| SUS2.5-20J17 | $114.80 |
N/A
|
N/A Finished | N/A 2.5 | N/A 20 | N/A S1K | N/A 17 mm | N/A 50 mm | N/A 55 mm | N/A 25 mm |
N/A
29554 |
114.8 |
| SUS2.5-20J18 | $114.80 |
N/A
|
N/A Finished | N/A 2.5 | N/A 20 | N/A S1K | N/A 18 mm | N/A 50 mm | N/A 55 mm | N/A 25 mm |
N/A
29555 |
114.8 |
| SUS2.5-20J19 | $114.80 |
N/A
|
N/A Finished | N/A 2.5 | N/A 20 | N/A S1K | N/A 19 mm | N/A 50 mm | N/A 55 mm | N/A 25 mm |
N/A
29556 |
114.8 |
| SUS2.5-20J20 | $114.80 |
N/A
|
N/A Finished | N/A 2.5 | N/A 20 | N/A S1K | N/A 20 mm | N/A 50 mm | N/A 55 mm | N/A 25 mm |
N/A
29557 |
114.8 |
| SUS2.5-20J22 | $114.80 | N/A | N/A Finished | N/A 2.5 | N/A 20 | N/A S1K | N/A 22 mm | N/A 50 mm | N/A 55 mm | N/A 25 mm |
N/A
29558 |
114.8 |
| SUS2.5-22 | $86.32 |
N/A
|
N/A Plain | N/A 2.5 | N/A 22 | N/A S1 | N/A 15 mm | N/A 55 mm | N/A 60 mm | N/A 25 mm |
N/A
29559 |
86.32 |