KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUS2.5-22J15 | $114.27 |
N/A
|
N/A Finished | N/A 2.5 | N/A 22 | N/A S1K | N/A 15 mm | N/A 55 mm | N/A 60 mm | N/A 25 mm |
N/A
29560 |
114.27 |
| SUS2.5-22J16 | $128.21 |
N/A
|
N/A Finished | N/A 2.5 | N/A 22 | N/A S1K | N/A 16 mm | N/A 55 mm | N/A 60 mm | N/A 25 mm |
N/A
29561 |
128.21 |
| SUS2.5-22J17 | $126.50 |
N/A
|
N/A Finished | N/A 2.5 | N/A 22 | N/A S1K | N/A 17 mm | N/A 55 mm | N/A 60 mm | N/A 25 mm |
N/A
29562 |
126.5 |
| SUS2.5-22J18 | $126.50 |
N/A
|
N/A Finished | N/A 2.5 | N/A 22 | N/A S1K | N/A 18 mm | N/A 55 mm | N/A 60 mm | N/A 25 mm |
N/A
29563 |
126.5 |
| SUS2.5-22J19 | $126.50 |
N/A
|
N/A Finished | N/A 2.5 | N/A 22 | N/A S1K | N/A 19 mm | N/A 55 mm | N/A 60 mm | N/A 25 mm |
N/A
29564 |
126.5 |
| SUS2.5-22J20 | $126.50 |
N/A
|
N/A Finished | N/A 2.5 | N/A 22 | N/A S1K | N/A 20 mm | N/A 55 mm | N/A 60 mm | N/A 25 mm |
N/A
29565 |
126.5 |
| SUS2.5-22J22 | $126.50 |
N/A
|
N/A Finished | N/A 2.5 | N/A 22 | N/A S1K | N/A 22 mm | N/A 55 mm | N/A 60 mm | N/A 25 mm |
N/A
29566 |
126.5 |
| SUS2.5-22J25 | $126.50 |
N/A
|
N/A Finished | N/A 2.5 | N/A 22 | N/A S1K | N/A 25 mm | N/A 55 mm | N/A 60 mm | N/A 25 mm |
N/A
29567 |
126.5 |
| SUS2.5-24 | $97.07 |
N/A
|
N/A Plain | N/A 2.5 | N/A 24 | N/A S1 | N/A 15 mm | N/A 60 mm | N/A 65 mm | N/A 25 mm |
N/A
29568 |
97.07 |
| SUS2.5-24J15 | $125.41 |
N/A
|
N/A Finished | N/A 2.5 | N/A 24 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 65 mm | N/A 25 mm |
N/A
29569 |
125.41 |
| SUS2.5-24J16 | $139.32 |
N/A
|
N/A Finished | N/A 2.5 | N/A 24 | N/A S1K | N/A 16 mm | N/A 60 mm | N/A 65 mm | N/A 25 mm |
N/A
29570 |
139.32 |
| SUS2.5-24J17 | $139.32 |
N/A
|
N/A Finished | N/A 2.5 | N/A 24 | N/A S1K | N/A 17 mm | N/A 60 mm | N/A 65 mm | N/A 25 mm |
N/A
29571 |
139.32 |
| SUS2.5-24J18 | $139.32 |
N/A
|
N/A Finished | N/A 2.5 | N/A 24 | N/A S1K | N/A 18 mm | N/A 60 mm | N/A 65 mm | N/A 25 mm |
N/A
29572 |
139.32 |
| SUS2.5-24J19 | $139.32 |
N/A
|
N/A Finished | N/A 2.5 | N/A 24 | N/A S1K | N/A 19 mm | N/A 60 mm | N/A 65 mm | N/A 25 mm |
N/A
29573 |
139.32 |
| SUS2.5-24J20 | $137.61 |
N/A
|
N/A Finished | N/A 2.5 | N/A 24 | N/A S1K | N/A 20 mm | N/A 60 mm | N/A 65 mm | N/A 25 mm |
N/A
29574 |
137.61 |
| SUS2.5-24J22 | $137.61 |
N/A
|
N/A Finished | N/A 2.5 | N/A 24 | N/A S1K | N/A 22 mm | N/A 60 mm | N/A 65 mm | N/A 25 mm |
N/A
29575 |
137.61 |
| SUS2.5-24J25 | $137.61 |
N/A
|
N/A Finished | N/A 2.5 | N/A 24 | N/A S1K | N/A 25 mm | N/A 60 mm | N/A 65 mm | N/A 25 mm |
N/A
29576 |
137.61 |
| SUS2.5-24J28 | $135.89 |
N/A
|
N/A Finished | N/A 2.5 | N/A 24 | N/A S1K | N/A 28 mm | N/A 60 mm | N/A 65 mm | N/A 25 mm |
N/A
29577 |
135.89 |
| SUS2.5-25 | $97.92 | N/A | N/A Plain | N/A 2.5 | N/A 25 | N/A S1 | N/A 15 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 25 mm |
N/A
29578 |
97.92 |
| SUS2.5-25J15 | $1.36 |
N/A
|
N/A Finished | N/A 2.5 | N/A 25 | N/A S1K | N/A 15 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 25 mm |
N/A
29579 |
1.36 |
| SUS2.5-25J16 | $141.45 |
N/A
|
N/A Finished | N/A 2.5 | N/A 25 | N/A S1K | N/A 16 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 25 mm |
N/A
29580 |
141.45 |
| SUS2.5-25J17 | $139.74 |
N/A
|
N/A Finished | N/A 2.5 | N/A 25 | N/A S1K | N/A 17 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 25 mm |
N/A
29581 |
139.74 |
| SUS2.5-25J18 | $139.74 |
N/A
|
N/A Finished | N/A 2.5 | N/A 25 | N/A S1K | N/A 18 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 25 mm |
N/A
29582 |
139.74 |
| SUS2.5-25J19 | $139.74 |
N/A
|
N/A Finished | N/A 2.5 | N/A 25 | N/A S1K | N/A 19 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 25 mm |
N/A
29583 |
139.74 |
| SUS2.5-25J20 | $139.74 |
N/A
|
N/A Finished | N/A 2.5 | N/A 25 | N/A S1K | N/A 20 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 25 mm |
N/A
29584 |
139.74 |