The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 31 32 33 34 35 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS2.5-25J22 $139.74 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 22 mm N/A 62.5 mm N/A 67.5 mm N/A 25 mm N/A
29585
139.74
SUS2.5-25J25 $138.02 N/A N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 25 mm N/A 62.5 mm N/A 67.5 mm N/A 25 mm N/A
29586
138.02
SUS2.5-25J28 $138.02 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 28 mm N/A 62.5 mm N/A 67.5 mm N/A 25 mm N/A
29587
138.02
SUS2.5-25J30 $138.02 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 30 mm N/A 62.5 mm N/A 67.5 mm N/A 25 mm N/A
29588
138.02
SUS2.5-28 $120.24 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 28 N/A S1 N/A 15 mm N/A 70 mm N/A 75 mm N/A 25 mm N/A
29589
120.24
SUS2.5-28J15 $150.39 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 15 mm N/A 70 mm N/A 75 mm N/A 25 mm N/A
29590
150.39
SUS2.5-28J16 $164.89 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 16 mm N/A 70 mm N/A 75 mm N/A 25 mm N/A
29591
164.89
SUS2.5-28J17 $164.89 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 17 mm N/A 70 mm N/A 75 mm N/A 25 mm N/A
29592
164.89
SUS2.5-28J18 $164.89 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 18 mm N/A 70 mm N/A 75 mm N/A 25 mm N/A
29593
164.89
SUS2.5-28J19 $164.89 N/A N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 19 mm N/A 70 mm N/A 75 mm N/A 25 mm N/A
29594
164.89
SUS2.5-28J20 $164.89 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 20 mm N/A 70 mm N/A 75 mm N/A 25 mm N/A
29595
164.89
SUS2.5-28J22 $164.89 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 22 mm N/A 70 mm N/A 75 mm N/A 25 mm N/A
29596
164.89
SUS2.5-28J25 $163.18 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 25 mm N/A 70 mm N/A 75 mm N/A 25 mm N/A
29597
163.18
SUS2.5-28J28 $163.18 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 28 mm N/A 70 mm N/A 75 mm N/A 25 mm N/A
29598
163.18
SUS2.5-28J30 $161.46 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 30 mm N/A 70 mm N/A 75 mm N/A 25 mm N/A
29599
161.46
SUS2.5-28J32 $161.46 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 32 mm N/A 70 mm N/A 75 mm N/A 25 mm N/A
29600
161.46
SUS2.5-28J35 $161.46 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 35 mm N/A 70 mm N/A 75 mm N/A 25 mm N/A
29601
161.46
SUS2.5-30 $133.03 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 30 N/A S1 N/A 15 mm N/A 75 mm N/A 80 mm N/A 25 mm N/A
29602
133.03
SUS2.5-30J15 $165.37 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 15 mm N/A 75 mm N/A 80 mm N/A 25 mm N/A
29603
165.37
SUS2.5-30J16 $180.46 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 16 mm N/A 75 mm N/A 80 mm N/A 25 mm N/A
29604
180.46
SUS2.5-30J17 $176.65 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 17 mm N/A 75 mm N/A 80 mm N/A 25 mm N/A
29605
176.65
SUS2.5-30J18 $176.65 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 18 mm N/A 75 mm N/A 80 mm N/A 25 mm N/A
29606
176.65
SUS2.5-30J19 $176.65 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 19 mm N/A 75 mm N/A 80 mm N/A 25 mm N/A
29607
176.65
SUS2.5-30J20 $176.65 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 20 mm N/A 75 mm N/A 80 mm N/A 25 mm N/A
29608
176.65
SUS2.5-30J22 $176.65 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 22 mm N/A 75 mm N/A 80 mm N/A 25 mm N/A
29609
176.65
Unit of Measure
« 31 32 33 34 35 »