The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 31 32 33 34 35 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS2.5-30J25 $176.65 N/A N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 25 mm N/A 75 mm N/A 80 mm N/A 25 mm N/A
29610
176.65
SUS2.5-30J28 $176.65 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 28 mm N/A 75 mm N/A 80 mm N/A 25 mm N/A
29611
176.65
SUS2.5-30J30 $176.65 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 30 mm N/A 75 mm N/A 80 mm N/A 25 mm N/A
29612
176.65
SUS2.5-30J32 $176.65 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 32 mm N/A 75 mm N/A 80 mm N/A 25 mm N/A
29613
176.65
SUS2.5-30J35 $174.94 N/A N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 35 mm N/A 75 mm N/A 80 mm N/A 25 mm N/A
29614
174.94
SUSA2.5-32 $98.60 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 32 N/A S5 N/A 15 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
29918
98.6
SUSA2.5-32J15 $119.41 N/A N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 15 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
29919
119.41
SUSA2.5-32J16 $134.75 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 16 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
29920
134.75
SUSA2.5-32J17 $134.75 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 17 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
29921
134.75
SUSA2.5-32J18 $134.75 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 18 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
29922
134.75
SUSA2.5-32J19 $134.75 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 19 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
29923
134.75
SUSA2.5-32J20 $134.75 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 20 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
29924
134.75
SUSA2.5-32J22 $134.75 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 22 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
29925
134.75
SUSA2.5-32J25 $133.03 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 25 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
29926
133.03
SUSA2.5-32J28 $133.03 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 28 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
29927
133.03
SUSA2.5-32J30 $133.03 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 30 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
29928
133.03
SUSA2.5-32J32 $133.03 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 32 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
29929
133.03
SUSA2.5-32J35 $131.32 N/A N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 35 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
29930
131.32
SUSA2.5-35 $108.56 N/A N/A Plain N/A 2.5 N/A 35 N/A S5 N/A 15 mm N/A 87.5 mm N/A 92.5 mm N/A 25 mm N/A
29931
108.56
SUSA2.5-35J15 $129.25 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S5K N/A 15 mm N/A 87.5 mm N/A 92.5 mm N/A 25 mm N/A
29932
129.25
SUSA2.5-35J16 $144.56 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S5K N/A 16 mm N/A 87.5 mm N/A 92.5 mm N/A 25 mm N/A
29933
144.56
SUSA2.5-35J17 $144.56 N/A N/A Finished N/A 2.5 N/A 35 N/A S5K N/A 17 mm N/A 87.5 mm N/A 92.5 mm N/A 25 mm N/A
29934
144.56
SUSA2.5-35J18 $144.56 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S5K N/A 18 mm N/A 87.5 mm N/A 92.5 mm N/A 25 mm N/A
29935
144.56
SUSA2.5-35J19 $144.56 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S5K N/A 19 mm N/A 87.5 mm N/A 92.5 mm N/A 25 mm N/A
29936
144.56
SUSA2.5-35J20 $144.56 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S5K N/A 20 mm N/A 87.5 mm N/A 92.5 mm N/A 25 mm N/A
29937
144.56
Unit of Measure
« 31 32 33 34 35 »