KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUSA2.5-35J22 | $144.56 | N/A | N/A Finished | N/A 2.5 | N/A 35 | N/A S5K | N/A 22 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 25 mm |
N/A
29938 |
144.56 |
| SUSA2.5-35J25 | $144.56 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S5K | N/A 25 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 25 mm |
N/A
29939 |
144.56 |
| SUSA2.5-35J28 | $144.56 | N/A | N/A Finished | N/A 2.5 | N/A 35 | N/A S5K | N/A 28 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 25 mm |
N/A
29940 |
144.56 |
| SUSA2.5-35J30 | $144.56 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S5K | N/A 30 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 25 mm |
N/A
29941 |
144.56 |
| SUSA2.5-35J32 | $144.56 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S5K | N/A 32 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 25 mm |
N/A
29942 |
144.56 |
| SUSA2.5-35J35 | $142.85 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S5K | N/A 35 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 25 mm |
N/A
29943 |
142.85 |
| SUSA2.5-35J40 | $142.85 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S5K | N/A 40 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 25 mm |
N/A
29944 |
142.85 |
| SUSA2.5-36 | $117.62 |
N/A
|
N/A Plain | N/A 2.5 | N/A 36 | N/A S5 | N/A 15 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
29945 |
117.62 |
| SUSA2.5-36J15 | $137.75 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 15 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
29946 |
137.75 |
| SUSA2.5-36J16 | $152.82 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 16 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
29947 |
152.82 |
| SUSA2.5-36J17 | $152.82 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 17 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
29948 |
152.82 |
| SUSA2.5-36J18 | $152.82 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 18 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
29949 |
152.82 |
| SUSA2.5-36J19 | $152.82 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 19 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
29950 |
152.82 |
| SUSA2.5-36J20 | $152.82 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 20 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
29951 |
152.82 |
| SUSA2.5-36J22 | $152.82 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 22 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
29952 |
152.82 |
| SUSA2.5-36J25 | $152.82 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 25 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
29953 |
152.82 |
| SUSA2.5-36J28 | $152.82 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 28 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
29954 |
152.82 |
| SUSA2.5-36J30 | $152.82 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 30 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
29955 |
152.82 |
| SUSA2.5-36J32 | $152.82 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 32 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
29956 |
152.82 |
| SUSA2.5-36J35 | $152.82 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 35 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
29957 |
152.82 |
| SUSA2.5-36J40 | $151.11 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 40 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
29958 |
151.11 |
| SUSA2.5-40 | $141.88 |
N/A
|
N/A Plain | N/A 2.5 | N/A 40 | N/A S5 | N/A 20 mm | N/A 100 mm | N/A 105 mm | N/A 25 mm |
N/A
29959 |
141.88 |
| SUSA2.5-40J20 | $163.37 |
N/A
|
N/A Finished | N/A 2.5 | N/A 40 | N/A S5K | N/A 20 mm | N/A 100 mm | N/A 105 mm | N/A 25 mm |
N/A
29960 |
163.37 |
| SUSA2.5-40J22 | $178.91 |
N/A
|
N/A Finished | N/A 2.5 | N/A 40 | N/A S5K | N/A 22 mm | N/A 100 mm | N/A 105 mm | N/A 25 mm |
N/A
29961 |
178.91 |
| SUSA2.5-40J25 | $178.91 |
N/A
|
N/A Finished | N/A 2.5 | N/A 40 | N/A S5K | N/A 25 mm | N/A 100 mm | N/A 105 mm | N/A 25 mm |
N/A
29962 |
178.91 |