KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUSA2.5-40J28 | $178.91 |
N/A
|
N/A Finished | N/A 2.5 | N/A 40 | N/A S5K | N/A 28 mm | N/A 100 mm | N/A 105 mm | N/A 25 mm |
N/A
29963 |
178.91 |
| SUSA2.5-40J30 | $178.91 |
N/A
|
N/A Finished | N/A 2.5 | N/A 40 | N/A S5K | N/A 30 mm | N/A 100 mm | N/A 105 mm | N/A 25 mm |
N/A
29964 |
178.91 |
| SUSA2.5-40J32 | $178.91 |
N/A
|
N/A Finished | N/A 2.5 | N/A 40 | N/A S5K | N/A 32 mm | N/A 100 mm | N/A 105 mm | N/A 25 mm |
N/A
29965 |
178.91 |
| SUSA2.5-40J35 | $178.91 |
N/A
|
N/A Finished | N/A 2.5 | N/A 40 | N/A S5K | N/A 35 mm | N/A 100 mm | N/A 105 mm | N/A 25 mm |
N/A
29966 |
178.91 |
| SUSA2.5-40J40 | $178.91 |
N/A
|
N/A Finished | N/A 2.5 | N/A 40 | N/A S5K | N/A 40 mm | N/A 100 mm | N/A 105 mm | N/A 25 mm |
N/A
29967 |
178.91 |
| SUSA2.5-40J45 | $175.10 |
N/A
|
N/A Finished | N/A 2.5 | N/A 40 | N/A S5K | N/A 45 mm | N/A 100 mm | N/A 105 mm | N/A 25 mm |
N/A
29968 |
175.1 |
| SUSA2.5-42 | $161.09 | N/A | N/A Plain | N/A 2.5 | N/A 42 | N/A S5 | N/A 20 mm | N/A 105 mm | N/A 110 mm | N/A 25 mm |
N/A
29969 |
161.09 |
| SUSA2.5-42J20 | $184.89 |
N/A
|
N/A Finished | N/A 2.5 | N/A 42 | N/A S5K | N/A 20 mm | N/A 105 mm | N/A 110 mm | N/A 25 mm |
N/A
29970 |
184.89 |
| SUSA2.5-42J22 | $200.52 |
N/A
|
N/A Finished | N/A 2.5 | N/A 42 | N/A S5K | N/A 22 mm | N/A 105 mm | N/A 110 mm | N/A 25 mm |
N/A
29971 |
200.52 |
| SUSA2.5-42J25 | $200.52 |
N/A
|
N/A Finished | N/A 2.5 | N/A 42 | N/A S5K | N/A 25 mm | N/A 105 mm | N/A 110 mm | N/A 25 mm |
N/A
29972 |
200.52 |
| SUSA2.5-42J28 | $200.52 | N/A | N/A Finished | N/A 2.5 | N/A 42 | N/A S5K | N/A 28 mm | N/A 105 mm | N/A 110 mm | N/A 25 mm |
N/A
29973 |
200.52 |
| SUSA2.5-42J30 | $200.52 |
N/A
|
N/A Finished | N/A 2.5 | N/A 42 | N/A S5K | N/A 30 mm | N/A 105 mm | N/A 110 mm | N/A 25 mm |
N/A
29974 |
200.52 |
| SUSA2.5-42J32 | $200.52 |
N/A
|
N/A Finished | N/A 2.5 | N/A 42 | N/A S5K | N/A 32 mm | N/A 105 mm | N/A 110 mm | N/A 25 mm |
N/A
29975 |
200.52 |
| SUSA2.5-42J35 | $196.71 |
N/A
|
N/A Finished | N/A 2.5 | N/A 42 | N/A S5K | N/A 35 mm | N/A 105 mm | N/A 110 mm | N/A 25 mm |
N/A
29976 |
196.71 |
| SUSA2.5-42J40 | $196.71 |
N/A
|
N/A Finished | N/A 2.5 | N/A 42 | N/A S5K | N/A 40 mm | N/A 105 mm | N/A 110 mm | N/A 25 mm |
N/A
29977 |
196.71 |
| SUSA2.5-42J45 | $196.71 | N/A | N/A Finished | N/A 2.5 | N/A 42 | N/A S5K | N/A 45 mm | N/A 105 mm | N/A 110 mm | N/A 25 mm |
N/A
29978 |
196.71 |
| SUSA2.5-45 | $165.67 |
N/A
|
N/A Plain | N/A 2.5 | N/A 45 | N/A S5 | N/A 20 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
29979 |
165.67 |
| SUSA2.5-45J20 | $191.07 | N/A | N/A Finished | N/A 2.5 | N/A 45 | N/A S5K | N/A 20 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
29980 |
191.07 |
| SUSA2.5-45J22 | $206.89 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S5K | N/A 22 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
29981 |
206.89 |
| SUSA2.5-45J25 | $206.89 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S5K | N/A 25 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
29982 |
206.89 |
| SUSA2.5-45J28 | $206.89 | N/A | N/A Finished | N/A 2.5 | N/A 45 | N/A S5K | N/A 28 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
29983 |
206.89 |
| SUSA2.5-45J30 | $206.89 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S5K | N/A 30 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
29984 |
206.89 |
| SUSA2.5-45J32 | $206.89 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S5K | N/A 32 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
29985 |
206.89 |
| SUSA2.5-45J35 | $203.08 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S5K | N/A 35 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
29986 |
203.08 |
| SUSA2.5-45J40 | $203.08 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S5K | N/A 40 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
29987 |
203.08 |