The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 36 37 38 39 40 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUSA2.5-55J20 $260.47 N/A N/A Finished N/A 2.5 N/A 55 N/A S5K N/A 20 mm N/A 137.5 mm N/A 142.5 mm N/A 25 mm N/A
30013
260.47
SUSA2.5-55J22 $275.72 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 55 N/A S5K N/A 22 mm N/A 137.5 mm N/A 142.5 mm N/A 25 mm N/A
30014
275.72
SUSA2.5-55J25 $275.72 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 55 N/A S5K N/A 25 mm N/A 137.5 mm N/A 142.5 mm N/A 25 mm N/A
30015
275.72
SUSA2.5-55J28 $275.72 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 55 N/A S5K N/A 28 mm N/A 137.5 mm N/A 142.5 mm N/A 25 mm N/A
30016
275.72
SUSA2.5-55J30 $275.72 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 55 N/A S5K N/A 30 mm N/A 137.5 mm N/A 142.5 mm N/A 25 mm N/A
30017
275.72
SUSA2.5-55J32 $275.72 N/A N/A Finished N/A 2.5 N/A 55 N/A S5K N/A 32 mm N/A 137.5 mm N/A 142.5 mm N/A 25 mm N/A
30018
275.72
SUSA2.5-55J35 $275.72 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 55 N/A S5K N/A 35 mm N/A 137.5 mm N/A 142.5 mm N/A 25 mm N/A
30019
275.72
SUSA2.5-55J40 $275.72 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 55 N/A S5K N/A 40 mm N/A 137.5 mm N/A 142.5 mm N/A 25 mm N/A
30020
275.72
SUSA2.5-55J45 $275.72 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 55 N/A S5K N/A 45 mm N/A 137.5 mm N/A 142.5 mm N/A 25 mm N/A
30021
275.72
SUSA2.5-55J50 $275.72 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 55 N/A S5K N/A 50 mm N/A 137.5 mm N/A 142.5 mm N/A 25 mm N/A
30022
275.72
SUSA2.5-56 $234.53 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 56 N/A S5 N/A 20 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
30023
234.53
SUSA2.5-56J20 $260.87 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 56 N/A S5K N/A 20 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
30024
260.87
SUSA2.5-56J22 $276.10 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 56 N/A S5K N/A 22 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
30025
276.1
SUSA2.5-56J25 $276.10 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 56 N/A S5K N/A 25 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
30026
276.1
SUSA2.5-56J28 $276.10 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 56 N/A S5K N/A 28 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
30027
276.1
SUSA2.5-56J30 $276.10 N/A N/A Finished N/A 2.5 N/A 56 N/A S5K N/A 30 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
30028
276.1
SUSA2.5-56J32 $276.10 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 56 N/A S5K N/A 32 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
30029
276.1
SUSA2.5-56J35 $276.10 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 56 N/A S5K N/A 35 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
30030
276.1
SUSA2.5-56J40 $276.10 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 56 N/A S5K N/A 40 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
30031
276.1
SUSA2.5-56J45 $276.10 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 56 N/A S5K N/A 45 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
30032
276.1
SUSA2.5-56J50 $276.10 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 56 N/A S5K N/A 50 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
30033
276.1
SUSA2.5-60 $269.95 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 60 N/A S5 N/A 20 mm N/A 150 mm N/A 155 mm N/A 25 mm N/A
30034
269.95
SUSA2.5-60J20 $298.97 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A S5K N/A 20 mm N/A 150 mm N/A 155 mm N/A 25 mm N/A
30035
298.97
SUSA2.5-60J22 $313.98 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A S5K N/A 22 mm N/A 150 mm N/A 155 mm N/A 25 mm N/A
30036
313.98
SUSA2.5-60J25 $313.98 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A S5K N/A 25 mm N/A 150 mm N/A 155 mm N/A 25 mm N/A
30037
313.98
Unit of Measure
« 36 37 38 39 40 »