KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUSA2.5-60J28 | $313.98 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S5K | N/A 28 mm | N/A 150 mm | N/A 155 mm | N/A 25 mm |
N/A
30038 |
313.98 |
| SUSA2.5-60J30 | $313.98 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S5K | N/A 30 mm | N/A 150 mm | N/A 155 mm | N/A 25 mm |
N/A
30039 |
313.98 |
| SUSA2.5-60J32 | $313.98 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S5K | N/A 32 mm | N/A 150 mm | N/A 155 mm | N/A 25 mm |
N/A
30040 |
313.98 |
| SUSA2.5-60J35 | $313.98 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S5K | N/A 35 mm | N/A 150 mm | N/A 155 mm | N/A 25 mm |
N/A
30041 |
313.98 |
| SUSA2.5-60J40 | $313.98 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S5K | N/A 40 mm | N/A 150 mm | N/A 155 mm | N/A 25 mm |
N/A
30042 |
313.98 |
| SUSA2.5-60J45 | $313.98 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S5K | N/A 45 mm | N/A 150 mm | N/A 155 mm | N/A 25 mm |
N/A
30043 |
313.98 |
| SUSA2.5-60J50 | $313.98 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S5K | N/A 50 mm | N/A 150 mm | N/A 155 mm | N/A 25 mm |
N/A
30044 |
313.98 |
| SUSA2.5-64 | $299.21 |
N/A
|
N/A Plain | N/A 2.5 | N/A 64 | N/A S5 | N/A 20 mm | N/A 160 mm | N/A 165 mm | N/A 25 mm |
N/A
30045 |
299.21 |
| SUSA2.5-64J20 | $330.61 |
N/A
|
N/A Finished | N/A 2.5 | N/A 64 | N/A S5K | N/A 20 mm | N/A 160 mm | N/A 165 mm | N/A 25 mm |
N/A
30046 |
330.61 |
| SUSA2.5-64J22 | $345.45 |
N/A
|
N/A Finished | N/A 2.5 | N/A 64 | N/A S5K | N/A 22 mm | N/A 160 mm | N/A 165 mm | N/A 25 mm |
N/A
30047 |
345.45 |
| SUSA2.5-64J25 | $345.45 |
N/A
|
N/A Finished | N/A 2.5 | N/A 64 | N/A S5K | N/A 25 mm | N/A 160 mm | N/A 165 mm | N/A 25 mm |
N/A
30048 |
345.45 |
| SUSA2.5-64J28 | $345.45 |
N/A
|
N/A Finished | N/A 2.5 | N/A 64 | N/A S5K | N/A 28 mm | N/A 160 mm | N/A 165 mm | N/A 25 mm |
N/A
30049 |
345.45 |
| SUSA2.5-64J30 | $345.45 |
N/A
|
N/A Finished | N/A 2.5 | N/A 64 | N/A S5K | N/A 30 mm | N/A 160 mm | N/A 165 mm | N/A 25 mm |
N/A
30050 |
345.45 |
| SUSA2.5-64J32 | $345.45 | N/A | N/A Finished | N/A 2.5 | N/A 64 | N/A S5K | N/A 32 mm | N/A 160 mm | N/A 165 mm | N/A 25 mm |
N/A
30051 |
345.45 |
| SUSA2.5-64J35 | $345.45 |
N/A
|
N/A Finished | N/A 2.5 | N/A 64 | N/A S5K | N/A 35 mm | N/A 160 mm | N/A 165 mm | N/A 25 mm |
N/A
30052 |
345.45 |
| SUSA2.5-64J40 | $345.45 |
N/A
|
N/A Finished | N/A 2.5 | N/A 64 | N/A S5K | N/A 40 mm | N/A 160 mm | N/A 165 mm | N/A 25 mm |
N/A
30053 |
345.45 |
| SUSA2.5-64J45 | $345.45 |
N/A
|
N/A Finished | N/A 2.5 | N/A 64 | N/A S5K | N/A 45 mm | N/A 160 mm | N/A 165 mm | N/A 25 mm |
N/A
30054 |
345.45 |
| SUSA2.5-64J50 | $345.45 |
N/A
|
N/A Finished | N/A 2.5 | N/A 64 | N/A S5K | N/A 50 mm | N/A 160 mm | N/A 165 mm | N/A 25 mm |
N/A
30055 |
345.45 |
| SUS3-15 | $73.82 | N/A | N/A Plain | N/A 3 | N/A 15 | N/A S1 | N/A 15 mm | N/A 45 mm | N/A 51 mm | N/A 30 mm |
N/A
29615 |
73.82 |
| SUS3-15J15 | $98.85 |
N/A
|
N/A Finished | N/A 3 | N/A 15 | N/A S1K | N/A 15 mm | N/A 45 mm | N/A 51 mm | N/A 30 mm |
N/A
29616 |
98.85 |
| SUS3-15J16 | $112.74 |
N/A
|
N/A Finished | N/A 3 | N/A 15 | N/A S1K | N/A 16 mm | N/A 45 mm | N/A 51 mm | N/A 30 mm |
N/A
29617 |
112.74 |
| SUS3-15J17 | $112.74 |
N/A
|
N/A Finished | N/A 3 | N/A 15 | N/A S1K | N/A 17 mm | N/A 45 mm | N/A 51 mm | N/A 30 mm |
N/A
29618 |
112.74 |
| SUS3-15J18 | $112.74 | N/A | N/A Finished | N/A 3 | N/A 15 | N/A S1K | N/A 18 mm | N/A 45 mm | N/A 51 mm | N/A 30 mm |
N/A
29619 |
112.74 |
| SUS3-15J19 | $112.74 |
N/A
|
N/A Finished | N/A 3 | N/A 15 | N/A S1K | N/A 19 mm | N/A 45 mm | N/A 51 mm | N/A 30 mm |
N/A
29620 |
112.74 |
| SUS3-16 | $75.23 |
N/A
|
N/A Plain | N/A 3 | N/A 16 | N/A S1 | N/A 15 mm | N/A 48 mm | N/A 54 mm | N/A 30 mm |
N/A
29621 |
75.23 |