The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 41 42 43 44 45 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS3-20J30 $147.02 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 30 mm N/A 60 mm N/A 66 mm N/A 30 mm N/A
29647
147.02
SUS3-22 $120.13 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 22 N/A S1 N/A 15 mm N/A 66 mm N/A 72 mm N/A 30 mm N/A
29648
120.13
SUS3-22J15 $150.29 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 15 mm N/A 66 mm N/A 72 mm N/A 30 mm N/A
29649
150.29
SUS3-22J16 $165.94 N/A N/A Finished N/A 3 N/A 22 N/A S1K N/A 16 mm N/A 66 mm N/A 72 mm N/A 30 mm N/A
29650
165.94
SUS3-22J17 $165.94 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 17 mm N/A 66 mm N/A 72 mm N/A 30 mm N/A
29651
165.94
SUS3-22J18 $165.94 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 18 mm N/A 66 mm N/A 72 mm N/A 30 mm N/A
29652
165.94
SUS3-22J19 $165.94 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 19 mm N/A 66 mm N/A 72 mm N/A 30 mm N/A
29653
165.94
SUS3-22J20 $165.94 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 20 mm N/A 66 mm N/A 72 mm N/A 30 mm N/A
29654
165.94
SUS3-22J22 $165.94 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 22 mm N/A 66 mm N/A 72 mm N/A 30 mm N/A
29655
165.94
SUS3-22J25 $164.22 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 25 mm N/A 66 mm N/A 72 mm N/A 30 mm N/A
29656
164.22
SUS3-22J28 $164.22 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 28 mm N/A 66 mm N/A 72 mm N/A 30 mm N/A
29657
164.22
SUS3-22J30 $162.51 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 30 mm N/A 66 mm N/A 72 mm N/A 30 mm N/A
29658
162.51
SUS3-22J32 $162.51 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 32 mm N/A 66 mm N/A 72 mm N/A 30 mm N/A
29659
162.51
SUS3-24 $133.82 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 24 N/A S1 N/A 15 mm N/A 72 mm N/A 78 mm N/A 30 mm N/A
29660
133.82
SUS3-24J15 $165.78 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 15 mm N/A 72 mm N/A 78 mm N/A 30 mm N/A
29661
165.78
SUS3-24J16 $181.69 N/A N/A Finished N/A 3 N/A 24 N/A S1K N/A 16 mm N/A 72 mm N/A 78 mm N/A 30 mm N/A
29662
181.69
SUS3-24J17 $181.69 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 17 mm N/A 72 mm N/A 78 mm N/A 30 mm N/A
29663
181.69
SUS3-24J18 $181.69 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 18 mm N/A 72 mm N/A 78 mm N/A 30 mm N/A
29664
181.69
SUS3-24J19 $177.88 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 19 mm N/A 72 mm N/A 78 mm N/A 30 mm N/A
29665
177.88
SUS3-24J20 $177.88 N/A N/A Finished N/A 3 N/A 24 N/A S1K N/A 20 mm N/A 72 mm N/A 78 mm N/A 30 mm N/A
29666
177.88
SUS3-24J22 $177.88 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 22 mm N/A 72 mm N/A 78 mm N/A 30 mm N/A
29667
177.88
SUS3-24J25 $177.88 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 25 mm N/A 72 mm N/A 78 mm N/A 30 mm N/A
29668
177.88
SUS3-24J28 $177.88 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 28 mm N/A 72 mm N/A 78 mm N/A 30 mm N/A
29669
177.88
SUS3-24J30 $177.88 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 30 mm N/A 72 mm N/A 78 mm N/A 30 mm N/A
29670
177.88
SUS3-24J32 $177.88 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 32 mm N/A 72 mm N/A 78 mm N/A 30 mm N/A
29671
177.88
Unit of Measure
« 41 42 43 44 45 »