KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUS3-25 | $146.19 | N/A | N/A Plain | N/A 3 | N/A 25 | N/A S1 | N/A 20 mm | N/A 75 mm | N/A 81 mm | N/A 30 mm |
N/A
29672 |
146.19 |
| SUS3-25J20 | $177.55 |
N/A
|
N/A Finished | N/A 3 | N/A 25 | N/A S1K | N/A 20 mm | N/A 75 mm | N/A 81 mm | N/A 30 mm |
N/A
29673 |
177.55 |
| SUS3-25J22 | $193.53 |
N/A
|
N/A Finished | N/A 3 | N/A 25 | N/A S1K | N/A 22 mm | N/A 75 mm | N/A 81 mm | N/A 30 mm |
N/A
29674 |
193.53 |
| SUS3-25J25 | $193.53 |
N/A
|
N/A Finished | N/A 3 | N/A 25 | N/A S1K | N/A 25 mm | N/A 75 mm | N/A 81 mm | N/A 30 mm |
N/A
29675 |
193.53 |
| SUS3-25J28 | $189.72 |
N/A
|
N/A Finished | N/A 3 | N/A 25 | N/A S1K | N/A 28 mm | N/A 75 mm | N/A 81 mm | N/A 30 mm |
N/A
29676 |
189.72 |
| SUS3-25J30 | $189.72 |
N/A
|
N/A Finished | N/A 3 | N/A 25 | N/A S1K | N/A 30 mm | N/A 75 mm | N/A 81 mm | N/A 30 mm |
N/A
29677 |
189.72 |
| SUS3-25J32 | $189.72 |
N/A
|
N/A Finished | N/A 3 | N/A 25 | N/A S1K | N/A 32 mm | N/A 75 mm | N/A 81 mm | N/A 30 mm |
N/A
29678 |
189.72 |
| SUS3-25J35 | $189.72 |
N/A
|
N/A Finished | N/A 3 | N/A 25 | N/A S1K | N/A 35 mm | N/A 75 mm | N/A 81 mm | N/A 30 mm |
N/A
29679 |
189.72 |
| SUS3-28 | $164.76 |
N/A
|
N/A Plain | N/A 3 | N/A 28 | N/A S1 | N/A 20 mm | N/A 84 mm | N/A 90 mm | N/A 30 mm |
N/A
29680 |
164.76 |
| SUS3-28J20 | $208.51 | N/A | N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 20 mm | N/A 84 mm | N/A 90 mm | N/A 30 mm |
N/A
29681 |
208.51 |
| SUS3-28J22 | $220.43 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 22 mm | N/A 84 mm | N/A 90 mm | N/A 30 mm |
N/A
29682 |
220.43 |
| SUS3-28J25 | $220.43 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 25 mm | N/A 84 mm | N/A 90 mm | N/A 30 mm |
N/A
29683 |
220.43 |
| SUS3-28J28 | $220.43 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 28 mm | N/A 84 mm | N/A 90 mm | N/A 30 mm |
N/A
29684 |
220.43 |
| SUS3-28J30 | $220.43 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 30 mm | N/A 84 mm | N/A 90 mm | N/A 30 mm |
N/A
29685 |
220.43 |
| SUS3-28J32 | $220.43 | N/A | N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 32 mm | N/A 84 mm | N/A 90 mm | N/A 30 mm |
N/A
29686 |
220.43 |
| SUS3-28J35 | $220.43 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 35 mm | N/A 84 mm | N/A 90 mm | N/A 30 mm |
N/A
29687 |
220.43 |
| SUS3-28J40 | $216.62 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 40 mm | N/A 84 mm | N/A 90 mm | N/A 30 mm |
N/A
29688 |
216.62 |
| SUS3-30 | $189.08 |
N/A
|
N/A Plain | N/A 3 | N/A 30 | N/A S1 | N/A 20 mm | N/A 90 mm | N/A 96 mm | N/A 30 mm |
N/A
29689 |
189.08 |
| SUS3-30J20 | $225.22 | N/A | N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 20 mm | N/A 90 mm | N/A 96 mm | N/A 30 mm |
N/A
29690 |
225.22 |
| SUS3-30J22 | $241.73 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 22 mm | N/A 90 mm | N/A 96 mm | N/A 30 mm |
N/A
29691 |
241.73 |
| SUS3-30J25 | $237.92 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 25 mm | N/A 90 mm | N/A 96 mm | N/A 30 mm |
N/A
29692 |
237.92 |
| SUS3-30J28 | $237.92 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 28 mm | N/A 90 mm | N/A 96 mm | N/A 30 mm |
N/A
29693 |
237.92 |
| SUS3-30J30 | $237.92 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 30 mm | N/A 90 mm | N/A 96 mm | N/A 30 mm |
N/A
29694 |
237.92 |
| SUS3-30J32 | $237.92 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 32 mm | N/A 90 mm | N/A 96 mm | N/A 30 mm |
N/A
29695 |
237.92 |
| SUS3-30J35 | $237.92 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 35 mm | N/A 90 mm | N/A 96 mm | N/A 30 mm |
N/A
29696 |
237.92 |