KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUS3-30J40 | $234.11 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 40 mm | N/A 90 mm | N/A 96 mm | N/A 30 mm |
N/A
29697 |
234.11 |
| SUS3-30J45 | $234.11 | N/A | N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 45 mm | N/A 90 mm | N/A 96 mm | N/A 30 mm |
N/A
29698 |
234.11 |
| SUSA3-32 | $152.02 | N/A | N/A Plain | N/A 3 | N/A 32 | N/A S5 | N/A 20 mm | N/A 96 mm | N/A 102 mm | N/A 30 mm |
N/A
30056 |
152.02 |
| SUSA3-32J20 | $175.97 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S5K | N/A 20 mm | N/A 96 mm | N/A 102 mm | N/A 30 mm |
N/A
30057 |
175.97 |
| SUSA3-32J22 | $192.93 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S5K | N/A 22 mm | N/A 96 mm | N/A 102 mm | N/A 30 mm |
N/A
30058 |
192.93 |
| SUSA3-32J25 | $192.93 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S5K | N/A 25 mm | N/A 96 mm | N/A 102 mm | N/A 30 mm |
N/A
30059 |
192.93 |
| SUSA3-32J28 | $192.93 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S5K | N/A 28 mm | N/A 96 mm | N/A 102 mm | N/A 30 mm |
N/A
30060 |
192.93 |
| SUSA3-32J30 | $192.93 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S5K | N/A 30 mm | N/A 96 mm | N/A 102 mm | N/A 30 mm |
N/A
30061 |
192.93 |
| SUSA3-32J32 | $192.93 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S5K | N/A 32 mm | N/A 96 mm | N/A 102 mm | N/A 30 mm |
N/A
30062 |
192.93 |
| SUSA3-32J35 | $189.12 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S5K | N/A 35 mm | N/A 96 mm | N/A 102 mm | N/A 30 mm |
N/A
30063 |
189.12 |
| SUSA3-32J40 | $189.12 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S5K | N/A 40 mm | N/A 96 mm | N/A 102 mm | N/A 30 mm |
N/A
30064 |
189.12 |
| SUSA3-32J45 | $189.12 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S5K | N/A 45 mm | N/A 96 mm | N/A 102 mm | N/A 30 mm |
N/A
30065 |
189.12 |
| SUSA3-35 | $176.53 |
N/A
|
N/A Plain | N/A 3 | N/A 35 | N/A S5 | N/A 20 mm | N/A 105 mm | N/A 111 mm | N/A 30 mm |
N/A
30066 |
176.53 |
| SUSA3-35J20 | $201.15 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 20 mm | N/A 105 mm | N/A 111 mm | N/A 30 mm |
N/A
30067 |
201.15 |
| SUSA3-35J22 | $217.97 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 22 mm | N/A 105 mm | N/A 111 mm | N/A 30 mm |
N/A
30068 |
217.97 |
| SUSA3-35J25 | $217.97 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 25 mm | N/A 105 mm | N/A 111 mm | N/A 30 mm |
N/A
30069 |
217.97 |
| SUSA3-35J28 | $217.97 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 28 mm | N/A 105 mm | N/A 111 mm | N/A 30 mm |
N/A
30070 |
217.97 |
| SUSA3-35J30 | $217.97 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 30 mm | N/A 105 mm | N/A 111 mm | N/A 30 mm |
N/A
30071 |
217.97 |
| SUSA3-35J32 | $217.97 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 32 mm | N/A 105 mm | N/A 111 mm | N/A 30 mm |
N/A
30072 |
217.97 |
| SUSA3-35J35 | $217.97 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 35 mm | N/A 105 mm | N/A 111 mm | N/A 30 mm |
N/A
30073 |
217.97 |
| SUSA3-35J40 | $214.16 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 40 mm | N/A 105 mm | N/A 111 mm | N/A 30 mm |
N/A
30074 |
214.16 |
| SUSA3-35J45 | $214.16 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 45 mm | N/A 105 mm | N/A 111 mm | N/A 30 mm |
N/A
30075 |
214.16 |
| SUSA3-36 | $178.91 |
N/A
|
N/A Plain | N/A 3 | N/A 36 | N/A S5 | N/A 20 mm | N/A 108 mm | N/A 114 mm | N/A 30 mm |
N/A
30076 |
178.91 |
| SUSA3-36J20 | $206.40 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S5K | N/A 20 mm | N/A 108 mm | N/A 114 mm | N/A 30 mm |
N/A
30077 |
206.4 |
| SUSA3-36J22 | $223.20 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S5K | N/A 22 mm | N/A 108 mm | N/A 114 mm | N/A 30 mm |
N/A
30078 |
223.2 |