KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUSA3-42J50 | $267.17 |
N/A
|
N/A Finished | N/A 3 | N/A 42 | N/A S5K | N/A 50 mm | N/A 126 mm | N/A 132 mm | N/A 30 mm |
N/A
30104 |
267.17 |
| SUSA3-45 | $258.31 |
N/A
|
N/A Plain | N/A 3 | N/A 45 | N/A S5 | N/A 25 mm | N/A 135 mm | N/A 141 mm | N/A 30 mm |
N/A
30105 |
258.31 |
| SUSA3-45J25 | $288.58 |
N/A
|
N/A Finished | N/A 3 | N/A 45 | N/A S5K | N/A 25 mm | N/A 135 mm | N/A 141 mm | N/A 30 mm |
N/A
30106 |
288.58 |
| SUSA3-45J28 | $304.74 |
N/A
|
N/A Finished | N/A 3 | N/A 45 | N/A S5K | N/A 28 mm | N/A 135 mm | N/A 141 mm | N/A 30 mm |
N/A
30107 |
304.74 |
| SUSA3-45J30 | $304.74 |
N/A
|
N/A Finished | N/A 3 | N/A 45 | N/A S5K | N/A 30 mm | N/A 135 mm | N/A 141 mm | N/A 30 mm |
N/A
30108 |
304.74 |
| SUSA3-45J32 | $304.74 |
N/A
|
N/A Finished | N/A 3 | N/A 45 | N/A S5K | N/A 32 mm | N/A 135 mm | N/A 141 mm | N/A 30 mm |
N/A
30109 |
304.74 |
| SUSA3-45J35 | $304.74 |
N/A
|
N/A Finished | N/A 3 | N/A 45 | N/A S5K | N/A 35 mm | N/A 135 mm | N/A 141 mm | N/A 30 mm |
N/A
30110 |
304.74 |
| SUSA3-45J40 | $304.74 |
N/A
|
N/A Finished | N/A 3 | N/A 45 | N/A S5K | N/A 40 mm | N/A 135 mm | N/A 141 mm | N/A 30 mm |
N/A
30111 |
304.74 |
| SUSA3-45J45 | $298.07 |
N/A
|
N/A Finished | N/A 3 | N/A 45 | N/A S5K | N/A 45 mm | N/A 135 mm | N/A 141 mm | N/A 30 mm |
N/A
30112 |
298.07 |
| SUSA3-45J50 | $298.07 |
N/A
|
N/A Finished | N/A 3 | N/A 45 | N/A S5K | N/A 50 mm | N/A 135 mm | N/A 141 mm | N/A 30 mm |
N/A
30113 |
298.07 |
| SUSA3-48 | $298.50 |
N/A
|
N/A Plain | N/A 3 | N/A 48 | N/A S5 | N/A 25 mm | N/A 144 mm | N/A 150 mm | N/A 30 mm |
N/A
30114 |
298.5 |
| SUSA3-48J25 | $331.29 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A S5K | N/A 25 mm | N/A 144 mm | N/A 150 mm | N/A 30 mm |
N/A
30115 |
331.29 |
| SUSA3-48J28 | $347.07 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A S5K | N/A 28 mm | N/A 144 mm | N/A 150 mm | N/A 30 mm |
N/A
30116 |
347.07 |
| SUSA3-48J30 | $347.07 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A S5K | N/A 30 mm | N/A 144 mm | N/A 150 mm | N/A 30 mm |
N/A
30117 |
347.07 |
| SUSA3-48J32 | $347.07 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A S5K | N/A 32 mm | N/A 144 mm | N/A 150 mm | N/A 30 mm |
N/A
30118 |
347.07 |
| SUSA3-48J35 | $347.07 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A S5K | N/A 35 mm | N/A 144 mm | N/A 150 mm | N/A 30 mm |
N/A
30119 |
347.07 |
| SUSA3-48J40 | $347.07 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A S5K | N/A 40 mm | N/A 144 mm | N/A 150 mm | N/A 30 mm |
N/A
30120 |
347.07 |
| SUSA3-48J45 | $340.40 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A S5K | N/A 45 mm | N/A 144 mm | N/A 150 mm | N/A 30 mm |
N/A
30121 |
340.4 |
| SUSA3-48J50 | $340.40 | N/A | N/A Finished | N/A 3 | N/A 48 | N/A S5K | N/A 50 mm | N/A 144 mm | N/A 150 mm | N/A 30 mm |
N/A
30122 |
340.4 |
| SUSA3-50 | $301.38 |
N/A
|
N/A Plain | N/A 3 | N/A 50 | N/A S5 | N/A 25 mm | N/A 150 mm | N/A 156 mm | N/A 30 mm |
N/A
30123 |
301.38 |
| SUSA3-50J25 | $337.96 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S5K | N/A 25 mm | N/A 150 mm | N/A 156 mm | N/A 30 mm |
N/A
30124 |
337.96 |
| SUSA3-50J28 | $347.17 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S5K | N/A 28 mm | N/A 150 mm | N/A 156 mm | N/A 30 mm |
N/A
30125 |
347.17 |
| SUSA3-50J30 | $347.17 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S5K | N/A 30 mm | N/A 150 mm | N/A 156 mm | N/A 30 mm |
N/A
30126 |
347.17 |
| SUSA3-50J32 | $347.17 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S5K | N/A 32 mm | N/A 150 mm | N/A 156 mm | N/A 30 mm |
N/A
30127 |
347.17 |
| SUSA3-50J35 | $347.17 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S5K | N/A 35 mm | N/A 150 mm | N/A 156 mm | N/A 30 mm |
N/A
30128 |
347.17 |