The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 46 47 48 49 

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUSA3-50J40 $347.17 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 50 N/A S5K N/A 40 mm N/A 150 mm N/A 156 mm N/A 30 mm N/A
30129
347.17
SUSA3-50J45 $347.17 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 50 N/A S5K N/A 45 mm N/A 150 mm N/A 156 mm N/A 30 mm N/A
30130
347.17
SUSA3-50J50 $347.17 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 50 N/A S5K N/A 50 mm N/A 150 mm N/A 156 mm N/A 30 mm N/A
30131
347.17
SUSA3-55 $360.52 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 55 N/A S5 N/A 25 mm N/A 165 mm N/A 171 mm N/A 30 mm N/A
30132
360.52
SUSA3-55J25 $396.09 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 55 N/A S5K N/A 25 mm N/A 165 mm N/A 171 mm N/A 30 mm N/A
30133
396.09
SUSA3-55J28 $411.64 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 55 N/A S5K N/A 28 mm N/A 165 mm N/A 171 mm N/A 30 mm N/A
30134
411.64
SUSA3-55J30 $411.64 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 55 N/A S5K N/A 30 mm N/A 165 mm N/A 171 mm N/A 30 mm N/A
30135
411.64
SUSA3-55J32 $411.64 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 55 N/A S5K N/A 32 mm N/A 165 mm N/A 171 mm N/A 30 mm N/A
30136
411.64
SUSA3-55J35 $411.64 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 55 N/A S5K N/A 35 mm N/A 165 mm N/A 171 mm N/A 30 mm N/A
30137
411.64
SUSA3-55J40 $411.64 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 55 N/A S5K N/A 40 mm N/A 165 mm N/A 171 mm N/A 30 mm N/A
30138
411.64
SUSA3-55J45 $411.64 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 55 N/A S5K N/A 45 mm N/A 165 mm N/A 171 mm N/A 30 mm N/A
30139
411.64
SUSA3-55J50 $411.64 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 55 N/A S5K N/A 50 mm N/A 165 mm N/A 171 mm N/A 30 mm N/A
30140
411.64
SUSA3-56 $362.38 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 56 N/A S5 N/A 25 mm N/A 168 mm N/A 174 mm N/A 30 mm N/A
30141
362.38
SUSA3-56J25 $403.06 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 56 N/A S5K N/A 25 mm N/A 168 mm N/A 174 mm N/A 30 mm N/A
30142
403.06
SUSA3-56J28 $418.60 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 56 N/A S5K N/A 28 mm N/A 168 mm N/A 174 mm N/A 30 mm N/A
30143
418.6
SUSA3-56J30 $418.60 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 56 N/A S5K N/A 30 mm N/A 168 mm N/A 174 mm N/A 30 mm N/A
30144
418.6
SUSA3-56J32 $411.93 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 56 N/A S5K N/A 32 mm N/A 168 mm N/A 174 mm N/A 30 mm N/A
30145
411.93
SUSA3-56J35 $411.93 N/A N/A Finished N/A 3 N/A 56 N/A S5K N/A 35 mm N/A 168 mm N/A 174 mm N/A 30 mm N/A
30146
411.93
SUSA3-56J40 $411.93 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 56 N/A S5K N/A 40 mm N/A 168 mm N/A 174 mm N/A 30 mm N/A
30147
411.93
SUSA3-56J45 $411.93 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 56 N/A S5K N/A 45 mm N/A 168 mm N/A 174 mm N/A 30 mm N/A
30148
411.93
SUSA3-56J50 $411.93 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 56 N/A S5K N/A 50 mm N/A 168 mm N/A 174 mm N/A 30 mm N/A
30149
411.93
SUSA3-60 $404.22 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 60 N/A S5 N/A 25 mm N/A 180 mm N/A 186 mm N/A 30 mm N/A
30150
404.22
SUSA3-60J25 $444.73 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S5K N/A 25 mm N/A 180 mm N/A 186 mm N/A 30 mm N/A
30151
444.73
SUSA3-60J28 $459.97 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S5K N/A 28 mm N/A 180 mm N/A 186 mm N/A 30 mm N/A
30152
459.97
SUSA3-60J30 $459.97 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S5K N/A 30 mm N/A 180 mm N/A 186 mm N/A 30 mm N/A
30153
459.97
Unit of Measure
« 46 47 48 49