KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUSA4-50J40 | $680.28 |
N/A
|
N/A Finished | N/A 4 | N/A 50 | N/A S5K | N/A 40 mm | N/A 200 mm | N/A 208 mm | N/A 40 mm |
N/A
30170 |
680.28 |
| SUSA4-50J45 | $680.28 |
N/A
|
N/A Finished | N/A 4 | N/A 50 | N/A S5K | N/A 45 mm | N/A 200 mm | N/A 208 mm | N/A 40 mm |
N/A
30171 |
680.28 |
| SUSA4-50J50 | $680.28 |
N/A
|
N/A Finished | N/A 4 | N/A 50 | N/A S5K | N/A 50 mm | N/A 200 mm | N/A 208 mm | N/A 40 mm |
N/A
30172 |
680.28 |