KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUS1-48J10 | $73.61 | N/A | N/A Finished | N/A 1 | N/A 48 | N/A S1K | N/A 10 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
29070 |
73.61 |
| SUS1-48J12 | $83.71 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A S1K | N/A 12 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
29071 |
83.71 |
| SUS1-48J14 | $83.71 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A S1K | N/A 14 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
29072 |
83.71 |
| SUS1-48J15 | $83.71 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A S1K | N/A 15 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
29073 |
83.71 |
| SUS1-48J16 | $83.71 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A S1K | N/A 16 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
29074 |
83.71 |
| SUS1-48J17 | $83.71 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A S1K | N/A 17 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
29075 |
83.71 |
| SUS1-48J18 | $83.71 | N/A | N/A Finished | N/A 1 | N/A 48 | N/A S1K | N/A 18 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
29076 |
83.71 |
| SUS1-48J19 | $83.71 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A S1K | N/A 19 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
29077 |
83.71 |
| SUS1-48J20 | $83.71 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A S1K | N/A 20 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
29078 |
83.71 |
| SUS1-50 | $46.34 |
N/A
|
N/A Plain | N/A 1 | N/A 50 | N/A S1 | N/A 10 mm | N/A 50 mm | N/A 52 mm | N/A 10 mm |
N/A
29079 |
46.34 |
| SUS1-50J10 | $74.19 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S1K | N/A 10 mm | N/A 50 mm | N/A 52 mm | N/A 10 mm |
N/A
29080 |
74.19 |
| SUS1-50J12 | $84.27 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S1K | N/A 12 mm | N/A 50 mm | N/A 52 mm | N/A 10 mm |
N/A
29081 |
84.27 |
| SUS1-50J14 | $84.27 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S1K | N/A 14 mm | N/A 50 mm | N/A 52 mm | N/A 10 mm |
N/A
29082 |
84.27 |
| SUS1-50J15 | $84.27 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S1K | N/A 15 mm | N/A 50 mm | N/A 52 mm | N/A 10 mm |
N/A
29083 |
84.27 |
| SUS1-50J16 | $84.27 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S1K | N/A 16 mm | N/A 50 mm | N/A 52 mm | N/A 10 mm |
N/A
29084 |
84.27 |
| SUS1-50J17 | $84.27 | N/A | N/A Finished | N/A 1 | N/A 50 | N/A S1K | N/A 17 mm | N/A 50 mm | N/A 52 mm | N/A 10 mm |
N/A
29085 |
84.27 |
| SUS1-50J18 | $84.27 | N/A | N/A Finished | N/A 1 | N/A 50 | N/A S1K | N/A 18 mm | N/A 50 mm | N/A 52 mm | N/A 10 mm |
N/A
29086 |
84.27 |
| SUS1-50J19 | $84.27 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S1K | N/A 19 mm | N/A 50 mm | N/A 52 mm | N/A 10 mm |
N/A
29087 |
84.27 |
| SUS1-50J20 | $84.27 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S1K | N/A 20 mm | N/A 50 mm | N/A 52 mm | N/A 10 mm |
N/A
29088 |
84.27 |
| SUS1-55 | $51.72 |
N/A
|
N/A Plain | N/A 1 | N/A 55 | N/A S1 | N/A 10 mm | N/A 55 mm | N/A 57 mm | N/A 10 mm |
N/A
29089 |
51.72 |
| SUS1-55J10 | $78.97 |
N/A
|
N/A Finished | N/A 1 | N/A 55 | N/A S1K | N/A 10 mm | N/A 55 mm | N/A 57 mm | N/A 10 mm |
N/A
29090 |
78.97 |
| SUS1-55J12 | $89.42 | N/A | N/A Finished | N/A 1 | N/A 55 | N/A S1K | N/A 12 mm | N/A 55 mm | N/A 57 mm | N/A 10 mm |
N/A
29091 |
89.42 |
| SUS1-55J14 | $89.42 |
N/A
|
N/A Finished | N/A 1 | N/A 55 | N/A S1K | N/A 14 mm | N/A 55 mm | N/A 57 mm | N/A 10 mm |
N/A
29092 |
89.42 |
| SUS1-55J15 | $89.42 |
N/A
|
N/A Finished | N/A 1 | N/A 55 | N/A S1K | N/A 15 mm | N/A 55 mm | N/A 57 mm | N/A 10 mm |
N/A
29093 |
89.42 |
| SUS1-55J16 | $89.42 |
N/A
|
N/A Finished | N/A 1 | N/A 55 | N/A S1K | N/A 16 mm | N/A 55 mm | N/A 57 mm | N/A 10 mm |
N/A
29094 |
89.42 |