KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUS1-60J20 | $95.10 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 20 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
29120 |
95.1 |
| SUS1-60J22 | $95.10 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 22 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
29121 |
95.1 |
| SUS1-64 | $63.04 |
N/A
|
N/A Plain | N/A 1 | N/A 64 | N/A S1 | N/A 10 mm | N/A 64 mm | N/A 66 mm | N/A 10 mm |
N/A
29122 |
63.04 |
| SUS1-64J10 | $89.21 |
N/A
|
N/A Finished | N/A 1 | N/A 64 | N/A S1K | N/A 10 mm | N/A 64 mm | N/A 66 mm | N/A 10 mm |
N/A
29123 |
89.21 |
| SUS1-64J12 | $100.07 |
N/A
|
N/A Finished | N/A 1 | N/A 64 | N/A S1K | N/A 12 mm | N/A 64 mm | N/A 66 mm | N/A 10 mm |
N/A
29124 |
100.07 |
| SUS1-64J14 | $1.07 |
N/A
|
N/A Finished | N/A 1 | N/A 64 | N/A S1K | N/A 14 mm | N/A 64 mm | N/A 66 mm | N/A 10 mm |
N/A
29125 |
1.07 |
| SUS1-64J15 | $100.07 |
N/A
|
N/A Finished | N/A 1 | N/A 64 | N/A S1K | N/A 15 mm | N/A 64 mm | N/A 66 mm | N/A 10 mm |
N/A
29126 |
100.07 |
| SUS1-64J16 | $100.07 |
N/A
|
N/A Finished | N/A 1 | N/A 64 | N/A S1K | N/A 16 mm | N/A 64 mm | N/A 66 mm | N/A 10 mm |
N/A
29127 |
100.07 |
| SUS1-64J17 | $100.07 |
N/A
|
N/A Finished | N/A 1 | N/A 64 | N/A S1K | N/A 17 mm | N/A 64 mm | N/A 66 mm | N/A 10 mm |
N/A
29128 |
100.07 |
| SUS1-64J18 | $100.07 |
N/A
|
N/A Finished | N/A 1 | N/A 64 | N/A S1K | N/A 18 mm | N/A 64 mm | N/A 66 mm | N/A 10 mm |
N/A
29129 |
100.07 |
| SUS1-64J19 | $100.07 |
N/A
|
N/A Finished | N/A 1 | N/A 64 | N/A S1K | N/A 19 mm | N/A 64 mm | N/A 66 mm | N/A 10 mm |
N/A
29130 |
100.07 |
| SUS1-64J20 | $100.07 |
N/A
|
N/A Finished | N/A 1 | N/A 64 | N/A S1K | N/A 20 mm | N/A 64 mm | N/A 66 mm | N/A 10 mm |
N/A
29131 |
100.07 |
| SUS1-64J22 | $100.07 |
N/A
|
N/A Finished | N/A 1 | N/A 64 | N/A S1K | N/A 22 mm | N/A 64 mm | N/A 66 mm | N/A 10 mm |
N/A
29132 |
100.07 |
| SUS1-64J25 | $100.07 | N/A | N/A Finished | N/A 1 | N/A 64 | N/A S1K | N/A 25 mm | N/A 64 mm | N/A 66 mm | N/A 10 mm |
N/A
29133 |
100.07 |
| SUS1-70 | $69.35 |
N/A
|
N/A Plain | N/A 1 | N/A 70 | N/A S1 | N/A 10 mm | N/A 70 mm | N/A 72 mm | N/A 10 mm |
N/A
29134 |
69.35 |
| SUS1-70J10 | $94.77 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 10 mm | N/A 70 mm | N/A 72 mm | N/A 10 mm |
N/A
29135 |
94.77 |
| SUS1-70J12 | $105.56 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 12 mm | N/A 70 mm | N/A 72 mm | N/A 10 mm |
N/A
29136 |
105.56 |
| SUS1-70J14 | $105.56 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 14 mm | N/A 70 mm | N/A 72 mm | N/A 10 mm |
N/A
29137 |
105.56 |
| SUS1-70J15 | $105.56 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 15 mm | N/A 70 mm | N/A 72 mm | N/A 10 mm |
N/A
29138 |
105.56 |
| SUS1-70J16 | $105.56 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 16 mm | N/A 70 mm | N/A 72 mm | N/A 10 mm |
N/A
29139 |
105.56 |
| SUS1-70J17 | $105.56 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 17 mm | N/A 70 mm | N/A 72 mm | N/A 10 mm |
N/A
29140 |
105.56 |
| SUS1-70J18 | $105.56 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 18 mm | N/A 70 mm | N/A 72 mm | N/A 10 mm |
N/A
29141 |
105.56 |
| SUS1-70J19 | $105.56 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 19 mm | N/A 70 mm | N/A 72 mm | N/A 10 mm |
N/A
29142 |
105.56 |
| SUS1-70J20 | $105.56 | N/A | N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 20 mm | N/A 70 mm | N/A 72 mm | N/A 10 mm |
N/A
29143 |
105.56 |
| SUS1-70J22 | $105.56 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 22 mm | N/A 70 mm | N/A 72 mm | N/A 10 mm |
N/A
29144 |
105.56 |