The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS1-80J18 $122.08 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 18 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
29170
122.08
SUS1-80J19 $122.08 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 19 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
29171
122.08
SUS1-80J20 $122.08 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 20 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
29172
122.08
SUS1-80J22 $122.08 N/A N/A Finished N/A 1 N/A 80 N/A S1K N/A 22 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
29173
122.08
SUS1-80J25 $122.08 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 25 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
29174
122.08
SUS1-80J28 $122.08 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 28 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
29175
122.08
SUS1-80J30 $119.22 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 30 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
29176
119.22
SUS1-80J32 $119.22 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 32 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
29177
119.22
SUS1-80J35 $119.22 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 35 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
29178
119.22
SUS1-90 $98.49 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 90 N/A S1 N/A 10 mm N/A 90 mm N/A 92 mm N/A 10 mm N/A
29179
98.49
SUS1-90J10 $127.24 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 10 mm N/A 90 mm N/A 92 mm N/A 10 mm N/A
29180
127.24
SUS1-90J12 $137.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 12 mm N/A 90 mm N/A 92 mm N/A 10 mm N/A
29181
137.07
SUS1-90J14 $137.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 14 mm N/A 90 mm N/A 92 mm N/A 10 mm N/A
29182
137.07
SUS1-90J15 $137.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 15 mm N/A 90 mm N/A 92 mm N/A 10 mm N/A
29183
137.07
SUS1-90J16 $137.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 16 mm N/A 90 mm N/A 92 mm N/A 10 mm N/A
29184
137.07
SUS1-90J17 $137.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 17 mm N/A 90 mm N/A 92 mm N/A 10 mm N/A
29185
137.07
SUS1-90J18 $137.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 18 mm N/A 90 mm N/A 92 mm N/A 10 mm N/A
29186
137.07
SUS1-90J19 $137.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 19 mm N/A 90 mm N/A 92 mm N/A 10 mm N/A
29187
137.07
SUS1-90J20 $137.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 20 mm N/A 90 mm N/A 92 mm N/A 10 mm N/A
29188
137.07
SUS1-90J22 $137.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 22 mm N/A 90 mm N/A 92 mm N/A 10 mm N/A
29189
137.07
SUS1-90J25 $137.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 25 mm N/A 90 mm N/A 92 mm N/A 10 mm N/A
29190
137.07
SUS1-90J28 $137.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 28 mm N/A 90 mm N/A 92 mm N/A 10 mm N/A
29191
137.07
SUS1-90J30 $137.07 N/A N/A Finished N/A 1 N/A 90 N/A S1K N/A 30 mm N/A 90 mm N/A 92 mm N/A 10 mm N/A
29192
137.07
SUS1-90J32 $135.36 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 32 mm N/A 90 mm N/A 92 mm N/A 10 mm N/A
29193
135.36
SUS1-90J35 $135.36 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 35 mm N/A 90 mm N/A 92 mm N/A 10 mm N/A
29194
135.36
Unit of Measure
« 6 7 8 9 10 »