The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS1-100 $123.01 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 100 N/A S1 N/A 12 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
28970
123.01
SUS1-100J12 $152.03 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 12 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
28971
152.03
SUS1-100J14 $163.35 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 14 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
28972
163.35
SUS1-100J15 $163.35 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 15 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
28973
163.35
SUS1-100J16 $163.35 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 16 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
28974
163.35
SUS1-100J17 $161.64 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 17 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
28975
161.64
SUS1-100J18 $161.64 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 18 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
28976
161.64
SUS1-100J19 $161.64 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 19 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
28977
161.64
SUS1-100J20 $161.64 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 20 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
28978
161.64
SUS1-100J22 $161.64 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 22 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
28979
161.64
SUS1-100J25 $161.64 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 25 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
28980
161.64
SUS1-100J28 $161.64 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 28 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
28981
161.64
SUS1-100J30 $161.64 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 30 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
28982
161.64
SUS1-100J32 $159.93 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 32 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
28983
159.93
SUS1-100J35 $159.93 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 35 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
28984
159.93
SUS1-120 $156.06 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 120 N/A S1 N/A 12 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
28985
156.06
SUS1-120J12 $185.73 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S1K N/A 12 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
28986
185.73
SUS1-120J14 $196.78 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S1K N/A 14 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
28987
196.78
SUS1-120J15 $196.78 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S1K N/A 15 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
28988
196.78
SUS1-120J16 $196.78 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S1K N/A 16 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
28989
196.78
SUS1-120J17 $196.78 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S1K N/A 17 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
28990
196.78
SUS1-120J18 $196.78 N/A N/A Finished N/A 1 N/A 120 N/A S1K N/A 18 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
28991
196.78
SUS1-120J19 $196.78 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S1K N/A 19 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
28992
196.78
SUS1-120J20 $196.78 N/A N/A Finished N/A 1 N/A 120 N/A S1K N/A 20 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
28993
196.78
SUS1-120J22 $196.78 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S1K N/A 22 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
28994
196.78
Unit of Measure
1 2 3 4 5 »