KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUS1.5-100 | $278.69 |
N/A
|
N/A Plain | N/A 1.5 | N/A 100 | N/A S1 | N/A 15 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
29195 |
278.69 |
| SUS1.5-100J15 | $316.22 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S1K | N/A 15 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
29196 |
316.22 |
| SUS1.5-100J16 | $329.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S1K | N/A 16 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
29197 |
329.04 |
| SUS1.5-100J17 | $329.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S1K | N/A 17 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
29198 |
329.04 |
| SUS1.5-100J18 | $329.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S1K | N/A 18 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
29199 |
329.04 |
| SUS1.5-100J19 | $329.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S1K | N/A 19 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
29200 |
329.04 |
| SUS1.5-100J20 | $329.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S1K | N/A 20 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
29201 |
329.04 |
| SUS1.5-100J22 | $329.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S1K | N/A 22 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
29202 |
329.04 |
| SUS1.5-100J25 | $322.37 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S1K | N/A 25 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
29203 |
322.37 |
| SUS1.5-100J28 | $322.37 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S1K | N/A 28 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
29204 |
322.37 |
| SUS1.5-100J30 | $322.37 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S1K | N/A 30 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
29205 |
322.37 |
| SUS1.5-100J32 | $322.37 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S1K | N/A 32 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
29206 |
322.37 |
| SUS1.5-100J35 | $322.37 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S1K | N/A 35 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
29207 |
322.37 |
| SUS1.5-100J40 | $322.37 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S1K | N/A 40 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
29208 |
322.37 |
| SUS1.5-100J45 | $322.37 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S1K | N/A 45 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
29209 |
322.37 |
| SUS1.5-15 | $25.69 |
N/A
|
N/A Plain | N/A 1.5 | N/A 15 | N/A S1 | N/A 8 mm | N/A 22.5 mm | N/A 25.5 mm | N/A 15 mm |
N/A
29210 |
25.69 |
| SUS1.5-15J8 | $47.01 |
N/A
|
N/A Finished | N/A 1.5 | N/A 15 | N/A S1T | N/A 8 mm | N/A 22.5 mm | N/A 25.5 mm | N/A 15 mm |
N/A
29211 |
47.01 |
| SUS1.5-16 | $26.80 |
N/A
|
N/A Plain | N/A 1.5 | N/A 16 | N/A S1 | N/A 8 mm | N/A 24 mm | N/A 27 mm | N/A 15 mm |
N/A
29212 |
26.8 |
| SUS1.5-16J8 | $47.97 |
N/A
|
N/A Finished | N/A 1.5 | N/A 16 | N/A S1T | N/A 8 mm | N/A 24 mm | N/A 27 mm | N/A 15 mm |
N/A
29213 |
47.97 |
| SUS1.5-18 | $32.78 |
N/A
|
N/A Plain | N/A 1.5 | N/A 18 | N/A S1 | N/A 8 mm | N/A 27 mm | N/A 30 mm | N/A 15 mm |
N/A
29214 |
32.78 |
| SUS1.5-18J10 | $73.51 |
N/A
|
N/A Finished | N/A 1.5 | N/A 18 | N/A S1K | N/A 10 mm | N/A 27 mm | N/A 30 mm | N/A 15 mm |
N/A
29215 |
73.51 |
| SUS1.5-18J8 | $53.71 |
N/A
|
N/A Finished | N/A 1.5 | N/A 18 | N/A S1T | N/A 8 mm | N/A 27 mm | N/A 30 mm | N/A 15 mm |
N/A
29216 |
53.71 |
| SUS1.5-20 | $33.95 |
N/A
|
N/A Plain | N/A 1.5 | N/A 20 | N/A S1 | N/A 8 mm | N/A 30 mm | N/A 33 mm | N/A 15 mm |
N/A
29217 |
33.95 |
| SUS1.5-20J10 | $74.42 |
N/A
|
N/A Finished | N/A 1.5 | N/A 20 | N/A S1K | N/A 10 mm | N/A 30 mm | N/A 33 mm | N/A 15 mm |
N/A
29218 |
74.42 |
| SUS1.5-20J12 | $74.42 |
N/A
|
N/A Finished | N/A 1.5 | N/A 20 | N/A S1K | N/A 12 mm | N/A 30 mm | N/A 33 mm | N/A 15 mm |
N/A
29219 |
74.42 |