The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS1.5-20J8 $54.66 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 20 N/A S1T N/A 8 mm N/A 30 mm N/A 33 mm N/A 15 mm N/A
29220
54.66
SUS1.5-22 $35.91 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 22 N/A S1 N/A 8 mm N/A 33 mm N/A 36 mm N/A 15 mm N/A
29221
35.91
SUS1.5-22J10 $0.99 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 22 N/A S1K N/A 10 mm N/A 33 mm N/A 36 mm N/A 15 mm N/A
29222
0.99
SUS1.5-22J12 $76.02 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 22 N/A S1K N/A 12 mm N/A 33 mm N/A 36 mm N/A 15 mm N/A
29223
76.02
SUS1.5-22J14 $76.02 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 22 N/A S1K N/A 14 mm N/A 33 mm N/A 36 mm N/A 15 mm N/A
29224
76.02
SUS1.5-22J8 $56.32 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 22 N/A S1T N/A 8 mm N/A 33 mm N/A 36 mm N/A 15 mm N/A
29225
56.32
SUS1.5-24 $38.74 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 24 N/A S1 N/A 8 mm N/A 36 mm N/A 39 mm N/A 15 mm N/A
29226
38.74
SUS1.5-24J10 $78.40 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 24 N/A S1K N/A 10 mm N/A 36 mm N/A 39 mm N/A 15 mm N/A
29227
78.4
SUS1.5-24J12 $78.40 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 24 N/A S1K N/A 12 mm N/A 36 mm N/A 39 mm N/A 15 mm N/A
29228
78.4
SUS1.5-24J14 $78.40 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 24 N/A S1K N/A 14 mm N/A 36 mm N/A 39 mm N/A 15 mm N/A
29229
78.4
SUS1.5-24J15 $78.40 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 24 N/A S1K N/A 15 mm N/A 36 mm N/A 39 mm N/A 15 mm N/A
29230
78.4
SUS1.5-24J16 $78.40 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 24 N/A S1K N/A 16 mm N/A 36 mm N/A 39 mm N/A 15 mm N/A
29231
78.4
SUS1.5-24J8 $58.79 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 24 N/A S1T N/A 8 mm N/A 36 mm N/A 39 mm N/A 15 mm N/A
29232
58.79
SUS1.5-25 $42.13 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 25 N/A S1 N/A 8 mm N/A 37.5 mm N/A 40.5 mm N/A 15 mm N/A
29233
42.13
SUS1.5-25J10 $81.46 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 25 N/A S1K N/A 10 mm N/A 37.5 mm N/A 40.5 mm N/A 15 mm N/A
29234
81.46
SUS1.5-25J12 $81.46 N/A N/A Finished N/A 1.5 N/A 25 N/A S1K N/A 12 mm N/A 37.5 mm N/A 40.5 mm N/A 15 mm N/A
29235
81.46
SUS1.5-25J14 $81.46 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 25 N/A S1K N/A 14 mm N/A 37.5 mm N/A 40.5 mm N/A 15 mm N/A
29236
81.46
SUS1.5-25J15 $81.46 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 25 N/A S1K N/A 15 mm N/A 37.5 mm N/A 40.5 mm N/A 15 mm N/A
29237
81.46
SUS1.5-25J16 $81.46 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 25 N/A S1K N/A 16 mm N/A 37.5 mm N/A 40.5 mm N/A 15 mm N/A
29238
81.46
SUS1.5-25J17 $81.46 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 25 N/A S1K N/A 17 mm N/A 37.5 mm N/A 40.5 mm N/A 15 mm N/A
29239
81.46
SUS1.5-25J8 $61.96 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 25 N/A S1T N/A 8 mm N/A 37.5 mm N/A 40.5 mm N/A 15 mm N/A
29240
61.96
SUS1.5-28 $46.58 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 28 N/A S1 N/A 10 mm N/A 42 mm N/A 45 mm N/A 15 mm N/A
29241
46.58
SUS1.5-28J10 $74.08 N/A N/A Finished N/A 1.5 N/A 28 N/A S1K N/A 10 mm N/A 42 mm N/A 45 mm N/A 15 mm N/A
29242
74.08
SUS1.5-28J12 $85.17 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 28 N/A S1K N/A 12 mm N/A 42 mm N/A 45 mm N/A 15 mm N/A
29243
85.17
SUS1.5-28J14 $85.17 N/A N/A Finished N/A 1.5 N/A 28 N/A S1K N/A 14 mm N/A 42 mm N/A 45 mm N/A 15 mm N/A
29244
85.17
Unit of Measure
« 11 12 13 14 15 »