The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS1.5-28J15 $85.17 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 28 N/A S1K N/A 15 mm N/A 42 mm N/A 45 mm N/A 15 mm N/A
29245
85.17
SUS1.5-28J16 $85.17 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 28 N/A S1K N/A 16 mm N/A 42 mm N/A 45 mm N/A 15 mm N/A
29246
85.17
SUS1.5-28J17 $85.17 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 28 N/A S1K N/A 17 mm N/A 42 mm N/A 45 mm N/A 15 mm N/A
29247
85.17
SUS1.5-28J18 $85.17 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 28 N/A S1K N/A 18 mm N/A 42 mm N/A 45 mm N/A 15 mm N/A
29248
85.17
SUS1.5-28J19 $85.17 N/A N/A Finished N/A 1.5 N/A 28 N/A S1K N/A 19 mm N/A 42 mm N/A 45 mm N/A 15 mm N/A
29249
85.17
SUS1.5-28J20 $85.17 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 28 N/A S1K N/A 20 mm N/A 42 mm N/A 45 mm N/A 15 mm N/A
29250
85.17
SUS1.5-30 $48.61 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 30 N/A S1 N/A 10 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
29251
48.61
SUS1.5-30J10 $75.79 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A S1K N/A 10 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
29252
75.79
SUS1.5-30J12 $87.41 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A S1K N/A 12 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
29253
87.41
SUS1.5-30J14 $87.41 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A S1K N/A 14 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
29254
87.41
SUS1.5-30J15 $87.41 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A S1K N/A 15 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
29255
87.41
SUS1.5-30J16 $87.41 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A S1K N/A 16 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
29256
87.41
SUS1.5-30J17 $87.41 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A S1K N/A 17 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
29257
87.41
SUS1.5-30J18 $87.41 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A S1K N/A 18 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
29258
87.41
SUS1.5-30J19 $87.41 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A S1K N/A 19 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
29259
87.41
SUS1.5-30J20 $87.41 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A S1K N/A 20 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
29260
87.41
SUS1.5-30J22 $87.41 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A S1K N/A 22 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
29261
87.41
SUS1.5-32 $54.23 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 32 N/A S1 N/A 10 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
29262
54.23
SUS1.5-32J10 $81.00 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 32 N/A S1K N/A 10 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
29263
81
SUS1.5-32J12 $92.66 N/A N/A Finished N/A 1.5 N/A 32 N/A S1K N/A 12 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
29264
92.66
SUS1.5-32J14 $92.66 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 32 N/A S1K N/A 14 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
29265
92.66
SUS1.5-32J15 $92.66 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 32 N/A S1K N/A 15 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
29266
92.66
SUS1.5-32J16 $92.66 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 32 N/A S1K N/A 16 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
29267
92.66
SUS1.5-32J17 $92.66 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 32 N/A S1K N/A 17 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
29268
92.66
SUS1.5-32J18 $92.66 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 32 N/A S1K N/A 18 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
29269
92.66
Unit of Measure
« 11 12 13 14 15 »