The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS1.5-32J19 $92.66 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 32 N/A S1K N/A 19 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
29270
92.66
SUS1.5-32J20 $92.66 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 32 N/A S1K N/A 20 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
29271
92.66
SUS1.5-32J22 $92.66 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 32 N/A S1K N/A 22 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
29272
92.66
SUS1.5-35 $61.24 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 35 N/A S1 N/A 10 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
29273
61.24
SUS1.5-35J10 $87.18 N/A N/A Finished N/A 1.5 N/A 35 N/A S1K N/A 10 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
29274
87.18
SUS1.5-35J12 $99.07 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A S1K N/A 12 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
29275
99.07
SUS1.5-35J14 $99.07 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A S1K N/A 14 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
29276
99.07
SUS1.5-35J15 $99.07 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A S1K N/A 15 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
29277
99.07
SUS1.5-35J16 $99.07 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A S1K N/A 16 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
29278
99.07
SUS1.5-35J17 $99.07 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A S1K N/A 17 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
29279
99.07
SUS1.5-35J18 $99.07 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A S1K N/A 18 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
29280
99.07
SUS1.5-35J19 $99.07 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A S1K N/A 19 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
29281
99.07
SUS1.5-35J20 $99.07 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A S1K N/A 20 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
29282
99.07
SUS1.5-35J22 $99.07 N/A N/A Finished N/A 1.5 N/A 35 N/A S1K N/A 22 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
29283
99.07
SUS1.5-35J25 $99.07 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A S1K N/A 25 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
29284
99.07
SUS1.5-36 $61.84 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 36 N/A S1 N/A 10 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
29285
61.84
SUS1.5-36J10 $87.53 N/A N/A Finished N/A 1.5 N/A 36 N/A S1K N/A 10 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
29286
87.53
SUS1.5-36J12 $99.29 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A S1K N/A 12 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
29287
99.29
SUS1.5-36J14 $99.29 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A S1K N/A 14 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
29288
99.29
SUS1.5-36J15 $99.29 N/A N/A Finished N/A 1.5 N/A 36 N/A S1K N/A 15 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
29289
99.29
SUS1.5-36J16 $99.29 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A S1K N/A 16 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
29290
99.29
SUS1.5-36J17 $99.29 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A S1K N/A 17 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
29291
99.29
SUS1.5-36J18 $99.29 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A S1K N/A 18 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
29292
99.29
SUS1.5-36J19 $99.29 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A S1K N/A 19 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
29293
99.29
SUS1.5-36J20 $99.29 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A S1K N/A 20 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
29294
99.29
Unit of Measure
« 11 12 13 14 15 »