KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUS1.5-36J22 | $99.29 | N/A | N/A Finished | N/A 1.5 | N/A 36 | N/A S1K | N/A 22 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
29295 |
99.29 |
| SUS1.5-36J25 | $99.29 |
N/A
|
N/A Finished | N/A 1.5 | N/A 36 | N/A S1K | N/A 25 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
29296 |
99.29 |
| SUS1.5-40 | $69.23 | N/A | N/A Plain | N/A 1.5 | N/A 40 | N/A S1 | N/A 12 mm | N/A 60 mm | N/A 63 mm | N/A 15 mm |
N/A
29297 |
69.23 |
| SUS1.5-40J12 | $94.22 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 12 mm | N/A 60 mm | N/A 63 mm | N/A 15 mm |
N/A
29298 |
94.22 |
| SUS1.5-40J14 | $105.88 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 14 mm | N/A 60 mm | N/A 63 mm | N/A 15 mm |
N/A
29299 |
105.88 |
| SUS1.5-40J15 | $105.88 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 63 mm | N/A 15 mm |
N/A
29300 |
105.88 |
| SUS1.5-40J16 | $105.88 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 16 mm | N/A 60 mm | N/A 63 mm | N/A 15 mm |
N/A
29301 |
105.88 |
| SUS1.5-40J17 | $105.88 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 17 mm | N/A 60 mm | N/A 63 mm | N/A 15 mm |
N/A
29302 |
105.88 |
| SUS1.5-40J18 | $105.88 | N/A | N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 18 mm | N/A 60 mm | N/A 63 mm | N/A 15 mm |
N/A
29303 |
105.88 |
| SUS1.5-40J19 | $105.88 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 19 mm | N/A 60 mm | N/A 63 mm | N/A 15 mm |
N/A
29304 |
105.88 |
| SUS1.5-40J20 | $105.88 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 20 mm | N/A 60 mm | N/A 63 mm | N/A 15 mm |
N/A
29305 |
105.88 |
| SUS1.5-40J22 | $105.88 | N/A | N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 22 mm | N/A 60 mm | N/A 63 mm | N/A 15 mm |
N/A
29306 |
105.88 |
| SUS1.5-40J25 | $105.88 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 25 mm | N/A 60 mm | N/A 63 mm | N/A 15 mm |
N/A
29307 |
105.88 |
| SUS1.5-42 | $76.41 |
N/A
|
N/A Plain | N/A 1.5 | N/A 42 | N/A S1 | N/A 12 mm | N/A 63 mm | N/A 66 mm | N/A 15 mm |
N/A
29308 |
76.41 |
| SUS1.5-42J12 | $103.80 |
N/A
|
N/A Finished | N/A 1.5 | N/A 42 | N/A S1K | N/A 12 mm | N/A 63 mm | N/A 66 mm | N/A 15 mm |
N/A
29309 |
103.8 |
| SUS1.5-42J14 | $115.49 |
N/A
|
N/A Finished | N/A 1.5 | N/A 42 | N/A S1K | N/A 14 mm | N/A 63 mm | N/A 66 mm | N/A 15 mm |
N/A
29310 |
115.49 |
| SUS1.5-42J15 | $112.64 | N/A | N/A Finished | N/A 1.5 | N/A 42 | N/A S1K | N/A 15 mm | N/A 63 mm | N/A 66 mm | N/A 15 mm |
N/A
29311 |
112.64 |
| SUS1.5-42J16 | $112.64 |
N/A
|
N/A Finished | N/A 1.5 | N/A 42 | N/A S1K | N/A 16 mm | N/A 63 mm | N/A 66 mm | N/A 15 mm |
N/A
29312 |
112.64 |
| SUS1.5-42J17 | $112.64 |
N/A
|
N/A Finished | N/A 1.5 | N/A 42 | N/A S1K | N/A 17 mm | N/A 63 mm | N/A 66 mm | N/A 15 mm |
N/A
29313 |
112.64 |
| SUS1.5-42J18 | $112.64 |
N/A
|
N/A Finished | N/A 1.5 | N/A 42 | N/A S1K | N/A 18 mm | N/A 63 mm | N/A 66 mm | N/A 15 mm |
N/A
29314 |
112.64 |
| SUS1.5-42J19 | $112.64 |
N/A
|
N/A Finished | N/A 1.5 | N/A 42 | N/A S1K | N/A 19 mm | N/A 63 mm | N/A 66 mm | N/A 15 mm |
N/A
29315 |
112.64 |
| SUS1.5-42J20 | $112.64 |
N/A
|
N/A Finished | N/A 1.5 | N/A 42 | N/A S1K | N/A 20 mm | N/A 63 mm | N/A 66 mm | N/A 15 mm |
N/A
29316 |
112.64 |
| SUS1.5-42J22 | $112.64 |
N/A
|
N/A Finished | N/A 1.5 | N/A 42 | N/A S1K | N/A 22 mm | N/A 63 mm | N/A 66 mm | N/A 15 mm |
N/A
29317 |
112.64 |
| SUS1.5-42J25 | $112.64 |
N/A
|
N/A Finished | N/A 1.5 | N/A 42 | N/A S1K | N/A 25 mm | N/A 63 mm | N/A 66 mm | N/A 15 mm |
N/A
29318 |
112.64 |
| SUS1.5-45 | $83.66 |
N/A
|
N/A Plain | N/A 1.5 | N/A 45 | N/A S1 | N/A 12 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 15 mm |
N/A
29319 |
83.66 |