KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUS1.5-45J12 | $110.38 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 12 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 15 mm |
N/A
29320 |
110.38 |
| SUS1.5-45J14 | $121.98 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 14 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 15 mm |
N/A
29321 |
121.98 |
| SUS1.5-45J15 | $121.98 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 15 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 15 mm |
N/A
29322 |
121.98 |
| SUS1.5-45J16 | $121.98 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 16 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 15 mm |
N/A
29323 |
121.98 |
| SUS1.5-45J17 | $121.98 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 17 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 15 mm |
N/A
29324 |
121.98 |
| SUS1.5-45J18 | $121.98 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 18 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 15 mm |
N/A
29325 |
121.98 |
| SUS1.5-45J19 | $121.98 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 19 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 15 mm |
N/A
29326 |
121.98 |
| SUS1.5-45J20 | $121.98 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 20 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 15 mm |
N/A
29327 |
121.98 |
| SUS1.5-45J22 | $121.98 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 22 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 15 mm |
N/A
29328 |
121.98 |
| SUS1.5-45J25 | $119.12 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 25 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 15 mm |
N/A
29329 |
119.12 |
| SUS1.5-48 | $92.19 |
N/A
|
N/A Plain | N/A 1.5 | N/A 48 | N/A S1 | N/A 12 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
29330 |
92.19 |
| SUS1.5-48J12 | $120.02 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 12 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
29331 |
120.02 |
| SUS1.5-48J14 | $131.53 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 14 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
29332 |
131.53 |
| SUS1.5-48J15 | $131.53 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 15 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
29333 |
131.53 |
| SUS1.5-48J16 | $131.53 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 16 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
29334 |
131.53 |
| SUS1.5-48J17 | $129.81 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 17 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
29335 |
129.81 |
| SUS1.5-48J18 | $129.81 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 18 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
29336 |
129.81 |
| SUS1.5-48J19 | $129.81 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 19 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
29337 |
129.81 |
| SUS1.5-48J20 | $129.81 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 20 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
29338 |
129.81 |
| SUS1.5-48J22 | $129.81 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 22 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
29339 |
129.81 |
| SUS1.5-48J25 | $129.81 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 25 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
29340 |
129.81 |
| SUS1.5-50 | $93.52 |
N/A
|
N/A Plain | N/A 1.5 | N/A 50 | N/A S1 | N/A 12 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
29341 |
93.52 |
| SUS1.5-50J12 | $122.27 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 12 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
29342 |
122.27 |
| SUS1.5-50J14 | $132.06 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 14 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
29343 |
132.06 |
| SUS1.5-50J15 | $132.06 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 15 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
29344 |
132.06 |