The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS1.5-50J16 $132.06 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 16 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
29345
132.06
SUS1.5-50J17 $132.06 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 17 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
29346
132.06
SUS1.5-50J18 $132.06 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 18 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
29347
132.06
SUS1.5-50J19 $132.06 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 19 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
29348
132.06
SUS1.5-50J20 $132.06 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 20 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
29349
132.06
SUS1.5-50J22 $132.06 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 22 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
29350
132.06
SUS1.5-50J25 $132.06 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 25 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
29351
132.06
SUS1.5-50J28 $130.35 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 28 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
29352
130.35
SUS1.5-50J30 $130.35 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 30 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
29353
130.35
SUS1.5-55 $111.76 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 55 N/A S1 N/A 12 mm N/A 82.5 mm N/A 85.5 mm N/A 15 mm N/A
29354
111.76
SUS1.5-55J12 $140.60 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 12 mm N/A 82.5 mm N/A 85.5 mm N/A 15 mm N/A
29355
140.6
SUS1.5-55J14 $152.67 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 14 mm N/A 82.5 mm N/A 85.5 mm N/A 15 mm N/A
29356
152.67
SUS1.5-55J15 $152.67 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 15 mm N/A 82.5 mm N/A 85.5 mm N/A 15 mm N/A
29357
152.67
SUS1.5-55J16 $152.67 N/A N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 16 mm N/A 82.5 mm N/A 85.5 mm N/A 15 mm N/A
29358
152.67
SUS1.5-55J17 $152.67 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 17 mm N/A 82.5 mm N/A 85.5 mm N/A 15 mm N/A
29359
152.67
SUS1.5-55J18 $152.67 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 18 mm N/A 82.5 mm N/A 85.5 mm N/A 15 mm N/A
29360
152.67
SUS1.5-55J19 $152.67 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 19 mm N/A 82.5 mm N/A 85.5 mm N/A 15 mm N/A
29361
152.67
SUS1.5-55J20 $152.67 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 20 mm N/A 82.5 mm N/A 85.5 mm N/A 15 mm N/A
29362
152.67
SUS1.5-55J22 $150.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 22 mm N/A 82.5 mm N/A 85.5 mm N/A 15 mm N/A
29363
150.95
SUS1.5-55J25 $150.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 25 mm N/A 82.5 mm N/A 85.5 mm N/A 15 mm N/A
29364
150.95
SUS1.5-55J28 $150.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 28 mm N/A 82.5 mm N/A 85.5 mm N/A 15 mm N/A
29365
150.95
SUS1.5-55J30 $150.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 30 mm N/A 82.5 mm N/A 85.5 mm N/A 15 mm N/A
29366
150.95
SUS1.5-55J32 $149.24 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 32 mm N/A 82.5 mm N/A 85.5 mm N/A 15 mm N/A
29367
149.24
SUS1.5-56 $112.47 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 56 N/A S1 N/A 12 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
29368
112.47
SUS1.5-56J12 $141.13 N/A N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 12 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
29369
141.13
Unit of Measure
« 16 17 18 19 20 »