The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS1.5-56J14 $153.60 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 14 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
29370
153.6
SUS1.5-56J15 $153.60 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 15 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
29371
153.6
SUS1.5-56J16 $153.60 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 16 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
29372
153.6
SUS1.5-56J17 $153.60 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 17 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
29373
153.6
SUS1.5-56J18 $153.60 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 18 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
29374
153.6
SUS1.5-56J19 $153.60 N/A N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 19 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
29375
153.6
SUS1.5-56J20 $153.60 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 20 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
29376
153.6
SUS1.5-56J22 $153.60 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 22 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
29377
153.6
SUS1.5-56J25 $151.89 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 25 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
29378
151.89
SUS1.5-56J28 $151.89 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 28 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
29379
151.89
SUS1.5-56J30 $151.89 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 30 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
29380
151.89
SUS1.5-56J32 $151.89 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 32 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
29381
151.89
SUS1.5-60 $122.85 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 60 N/A S1 N/A 15 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
29382
122.85
SUS1.5-60J15 $153.68 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 15 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
29383
153.68
SUS1.5-60J16 $166.15 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 16 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
29384
166.15
SUS1.5-60J17 $166.15 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 17 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
29385
166.15
SUS1.5-60J18 $164.43 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 18 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
29386
164.43
SUS1.5-60J19 $164.43 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 19 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
29387
164.43
SUS1.5-60J20 $164.43 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 20 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
29388
164.43
SUS1.5-60J22 $164.43 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 22 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
29389
164.43
SUS1.5-60J25 $164.43 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 25 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
29390
164.43
SUS1.5-60J28 $164.43 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 28 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
29391
164.43
SUS1.5-60J30 $162.72 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 30 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
29392
162.72
SUS1.5-60J32 $162.72 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 32 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
29393
162.72
SUS1.5-60J35 $162.72 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 35 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
29394
162.72
Unit of Measure
« 16 17 18 19 20 »