KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUS1.5-64 | $134.15 |
N/A
|
N/A Plain | N/A 1.5 | N/A 64 | N/A S1 | N/A 15 mm | N/A 96 mm | N/A 99 mm | N/A 15 mm |
N/A
29395 |
134.15 |
| SUS1.5-64J15 | $163.85 |
N/A
|
N/A Finished | N/A 1.5 | N/A 64 | N/A S1K | N/A 15 mm | N/A 96 mm | N/A 99 mm | N/A 15 mm |
N/A
29396 |
163.85 |
| SUS1.5-64J16 | $176.33 |
N/A
|
N/A Finished | N/A 1.5 | N/A 64 | N/A S1K | N/A 16 mm | N/A 96 mm | N/A 99 mm | N/A 15 mm |
N/A
29397 |
176.33 |
| SUS1.5-64J17 | $176.33 |
N/A
|
N/A Finished | N/A 1.5 | N/A 64 | N/A S1K | N/A 17 mm | N/A 96 mm | N/A 99 mm | N/A 15 mm |
N/A
29398 |
176.33 |
| SUS1.5-64J18 | $176.33 |
N/A
|
N/A Finished | N/A 1.5 | N/A 64 | N/A S1K | N/A 18 mm | N/A 96 mm | N/A 99 mm | N/A 15 mm |
N/A
29399 |
176.33 |
| SUS1.5-64J19 | $176.33 | N/A | N/A Finished | N/A 1.5 | N/A 64 | N/A S1K | N/A 19 mm | N/A 96 mm | N/A 99 mm | N/A 15 mm |
N/A
29400 |
176.33 |
| SUS1.5-64J20 | $176.33 |
N/A
|
N/A Finished | N/A 1.5 | N/A 64 | N/A S1K | N/A 20 mm | N/A 96 mm | N/A 99 mm | N/A 15 mm |
N/A
29401 |
176.33 |
| SUS1.5-64J22 | $176.33 |
N/A
|
N/A Finished | N/A 1.5 | N/A 64 | N/A S1K | N/A 22 mm | N/A 96 mm | N/A 99 mm | N/A 15 mm |
N/A
29402 |
176.33 |
| SUS1.5-64J25 | $176.33 |
N/A
|
N/A Finished | N/A 1.5 | N/A 64 | N/A S1K | N/A 25 mm | N/A 96 mm | N/A 99 mm | N/A 15 mm |
N/A
29403 |
176.33 |
| SUS1.5-64J28 | $176.33 |
N/A
|
N/A Finished | N/A 1.5 | N/A 64 | N/A S1K | N/A 28 mm | N/A 96 mm | N/A 99 mm | N/A 15 mm |
N/A
29404 |
176.33 |
| SUS1.5-64J30 | $174.61 |
N/A
|
N/A Finished | N/A 1.5 | N/A 64 | N/A S1K | N/A 30 mm | N/A 96 mm | N/A 99 mm | N/A 15 mm |
N/A
29405 |
174.61 |
| SUS1.5-64J32 | $174.61 |
N/A
|
N/A Finished | N/A 1.5 | N/A 64 | N/A S1K | N/A 32 mm | N/A 96 mm | N/A 99 mm | N/A 15 mm |
N/A
29406 |
174.61 |
| SUS1.5-64J35 | $174.61 |
N/A
|
N/A Finished | N/A 1.5 | N/A 64 | N/A S1K | N/A 35 mm | N/A 96 mm | N/A 99 mm | N/A 15 mm |
N/A
29407 |
174.61 |
| SUS1.5-70 | $158.47 |
N/A
|
N/A Plain | N/A 1.5 | N/A 70 | N/A S1 | N/A 15 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
29408 |
158.47 |
| SUS1.5-70J15 | $189.33 | N/A | N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 15 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
29409 |
189.33 |
| SUS1.5-70J16 | $201.61 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 16 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
29410 |
201.61 |
| SUS1.5-70J17 | $201.61 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 17 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
29411 |
201.61 |
| SUS1.5-70J18 | $201.61 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 18 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
29412 |
201.61 |
| SUS1.5-70J19 | $201.61 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 19 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
29413 |
201.61 |
| SUS1.5-70J20 | $201.61 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 20 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
29414 |
201.61 |
| SUS1.5-70J22 | $201.61 | N/A | N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 22 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
29415 |
201.61 |
| SUS1.5-70J25 | $201.61 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 25 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
29416 |
201.61 |
| SUS1.5-70J28 | $201.61 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 28 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
29417 |
201.61 |
| SUS1.5-70J30 | $201.61 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 30 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
29418 |
201.61 |
| SUS1.5-70J32 | $197.80 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 32 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
29419 |
197.8 |