The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS1.5-70J35 $197.80 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 35 mm N/A 105 mm N/A 108 mm N/A 15 mm N/A
29420
197.8
SUS1.5-70J40 $197.80 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 40 mm N/A 105 mm N/A 108 mm N/A 15 mm N/A
29421
197.8
SUS1.5-75 $180.14 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 75 N/A S1 N/A 15 mm N/A 112.5 mm N/A 115.5 mm N/A 15 mm N/A
29422
180.14
SUS1.5-75J15 $213.25 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 15 mm N/A 112.5 mm N/A 115.5 mm N/A 15 mm N/A
29423
213.25
SUS1.5-75J16 $225.38 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 16 mm N/A 112.5 mm N/A 115.5 mm N/A 15 mm N/A
29424
225.38
SUS1.5-75J17 $225.38 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 17 mm N/A 112.5 mm N/A 115.5 mm N/A 15 mm N/A
29425
225.38
SUS1.5-75J18 $225.38 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 18 mm N/A 112.5 mm N/A 115.5 mm N/A 15 mm N/A
29426
225.38
SUS1.5-75J19 $225.38 N/A N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 19 mm N/A 112.5 mm N/A 115.5 mm N/A 15 mm N/A
29427
225.38
SUS1.5-75J20 $225.38 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 20 mm N/A 112.5 mm N/A 115.5 mm N/A 15 mm N/A
29428
225.38
SUS1.5-75J22 $221.57 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 22 mm N/A 112.5 mm N/A 115.5 mm N/A 15 mm N/A
29429
221.57
SUS1.5-75J25 $221.57 N/A N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 25 mm N/A 112.5 mm N/A 115.5 mm N/A 15 mm N/A
29430
221.57
SUS1.5-75J28 $221.57 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 28 mm N/A 112.5 mm N/A 115.5 mm N/A 15 mm N/A
29431
221.57
SUS1.5-75J30 $221.57 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 30 mm N/A 112.5 mm N/A 115.5 mm N/A 15 mm N/A
29432
221.57
SUS1.5-75J32 $221.57 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 32 mm N/A 112.5 mm N/A 115.5 mm N/A 15 mm N/A
29433
221.57
SUS1.5-75J35 $221.57 N/A N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 35 mm N/A 112.5 mm N/A 115.5 mm N/A 15 mm N/A
29434
221.57
SUS1.5-75J40 $221.57 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 40 mm N/A 112.5 mm N/A 115.5 mm N/A 15 mm N/A
29435
221.57
SUS1.5-80 $205.66 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 80 N/A S1 N/A 15 mm N/A 120 mm N/A 123 mm N/A 15 mm N/A
29436
205.66
SUS1.5-80J15 $239.81 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 15 mm N/A 120 mm N/A 123 mm N/A 15 mm N/A
29437
239.81
SUS1.5-80J16 $252.57 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 16 mm N/A 120 mm N/A 123 mm N/A 15 mm N/A
29438
252.57
SUS1.5-80J17 $252.57 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 17 mm N/A 120 mm N/A 123 mm N/A 15 mm N/A
29439
252.57
SUS1.5-80J18 $252.57 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 18 mm N/A 120 mm N/A 123 mm N/A 15 mm N/A
29440
252.57
SUS1.5-80J19 $252.57 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 19 mm N/A 120 mm N/A 123 mm N/A 15 mm N/A
29441
252.57
SUS1.5-80J20 $252.57 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 20 mm N/A 120 mm N/A 123 mm N/A 15 mm N/A
29442
252.57
SUS1.5-80J22 $252.57 N/A N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 22 mm N/A 120 mm N/A 123 mm N/A 15 mm N/A
29443
252.57
SUS1.5-80J25 $248.76 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 25 mm N/A 120 mm N/A 123 mm N/A 15 mm N/A
29444
248.76
Unit of Measure
« 16 17 18 19 20 »