The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS1-120J25 $196.78 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S1K N/A 25 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
28995
196.78
SUS1-120J28 $196.78 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S1K N/A 28 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
28996
196.78
SUS1-120J30 $195.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S1K N/A 30 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
28997
195.07
SUS1-120J32 $195.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S1K N/A 32 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
28998
195.07
SUS1-120J35 $195.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S1K N/A 35 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
28999
195.07
SUS1-15 $18.87 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 15 N/A S3 N/A 8 mm N/A 15 mm N/A 17 mm N/A 10 mm N/A
29000
18.87
SUS1-15J8 $40.66 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 15 N/A S3T N/A 8 mm N/A 15 mm N/A 17 mm N/A 10 mm N/A
29001
40.66
SUS1-16 $19.19 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 16 N/A S3 N/A 8 mm N/A 16 mm N/A 18 mm N/A 10 mm N/A
29002
19.19
SUS1-16J8 $41.02 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 16 N/A S3T N/A 8 mm N/A 16 mm N/A 18 mm N/A 10 mm N/A
29003
41.02
SUS1-18 $20.06 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 18 N/A S3 N/A 8 mm N/A 18 mm N/A 20 mm N/A 10 mm N/A
29004
20.06
SUS1-18J8 $41.64 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 18 N/A S3T N/A 8 mm N/A 18 mm N/A 20 mm N/A 10 mm N/A
29005
41.64
SUS1-20 $20.48 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 20 N/A S1 N/A 8 mm N/A 20 mm N/A 22 mm N/A 10 mm N/A
29006
20.48
SUS1-20J8 $42.37 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 20 N/A S1T N/A 8 mm N/A 20 mm N/A 22 mm N/A 10 mm N/A
29007
42.37
SUS1-22 $21.47 N/A N/A Plain N/A 1 N/A 22 N/A S1 N/A 8 mm N/A 22 mm N/A 24 mm N/A 10 mm N/A
29008
21.47
SUS1-22J8 $43.11 N/A N/A Finished N/A 1 N/A 22 N/A S1T N/A 8 mm N/A 22 mm N/A 24 mm N/A 10 mm N/A
29009
43.11
SUS1-24 $23.32 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 24 N/A S1 N/A 8 mm N/A 24 mm N/A 26 mm N/A 10 mm N/A
29010
23.32
SUS1-24J8 $44.94 N/A N/A Finished N/A 1 N/A 24 N/A S1T N/A 8 mm N/A 24 mm N/A 26 mm N/A 10 mm N/A
29011
44.94
SUS1-25 $24.60 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 25 N/A S1 N/A 8 mm N/A 25 mm N/A 27 mm N/A 10 mm N/A
29012
24.6
SUS1-25J8 $46.16 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 25 N/A S1T N/A 8 mm N/A 25 mm N/A 27 mm N/A 10 mm N/A
29013
46.16
SUS1-28 $26.15 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 28 N/A S1 N/A 8 mm N/A 28 mm N/A 30 mm N/A 10 mm N/A
29014
26.15
SUS1-28J10 $66.50 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 28 N/A S1K N/A 10 mm N/A 28 mm N/A 30 mm N/A 10 mm N/A
29015
66.5
SUS1-28J12 $66.50 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 28 N/A S1K N/A 12 mm N/A 28 mm N/A 30 mm N/A 10 mm N/A
29016
66.5
SUS1-28J8 $47.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 28 N/A S1T N/A 8 mm N/A 28 mm N/A 30 mm N/A 10 mm N/A
29017
47.48
SUS1-30 $29.11 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 30 N/A S1 N/A 8 mm N/A 30 mm N/A 32 mm N/A 10 mm N/A
29018
29.11
SUS1-30J10 $69.02 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A S1K N/A 10 mm N/A 30 mm N/A 32 mm N/A 10 mm N/A
29019
69.02
Unit of Measure
1 2 3 4 5 »