KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUS1.5-80J28 | $248.76 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 28 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
29445 |
248.76 |
| SUS1.5-80J30 | $248.76 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 30 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
29446 |
248.76 |
| SUS1.5-80J32 | $248.76 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 32 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
29447 |
248.76 |
| SUS1.5-80J35 | $248.76 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 35 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
29448 |
248.76 |
| SUS1.5-80J40 | $248.76 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 40 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
29449 |
248.76 |
| SUS1.5-80J45 | $244.95 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 45 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
29450 |
244.95 |
| SUS1.5-90 | $227.29 |
N/A
|
N/A Plain | N/A 1.5 | N/A 90 | N/A S1 | N/A 15 mm | N/A 135 mm | N/A 138 mm | N/A 15 mm |
N/A
29451 |
227.29 |
| SUS1.5-90J15 | $262.03 |
N/A
|
N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 15 mm | N/A 135 mm | N/A 138 mm | N/A 15 mm |
N/A
29452 |
262.03 |
| SUS1.5-90J16 | $274.85 |
N/A
|
N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 16 mm | N/A 135 mm | N/A 138 mm | N/A 15 mm |
N/A
29453 |
274.85 |
| SUS1.5-90J17 | $274.85 |
N/A
|
N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 17 mm | N/A 135 mm | N/A 138 mm | N/A 15 mm |
N/A
29454 |
274.85 |
| SUS1.5-90J18 | $274.85 | N/A | N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 18 mm | N/A 135 mm | N/A 138 mm | N/A 15 mm |
N/A
29455 |
274.85 |
| SUS1.5-90J19 | $274.85 | N/A | N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 19 mm | N/A 135 mm | N/A 138 mm | N/A 15 mm |
N/A
29456 |
274.85 |
| SUS1.5-90J20 | $274.85 |
N/A
|
N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 20 mm | N/A 135 mm | N/A 138 mm | N/A 15 mm |
N/A
29457 |
274.85 |
| SUS1.5-90J22 | $274.85 |
N/A
|
N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 22 mm | N/A 135 mm | N/A 138 mm | N/A 15 mm |
N/A
29458 |
274.85 |
| SUS1.5-90J25 | $274.85 | N/A | N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 25 mm | N/A 135 mm | N/A 138 mm | N/A 15 mm |
N/A
29459 |
274.85 |
| SUS1.5-90J28 | $274.85 |
N/A
|
N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 28 mm | N/A 135 mm | N/A 138 mm | N/A 15 mm |
N/A
29460 |
274.85 |
| SUS1.5-90J30 | $274.85 |
N/A
|
N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 30 mm | N/A 135 mm | N/A 138 mm | N/A 15 mm |
N/A
29461 |
274.85 |
| SUS1.5-90J32 | $274.85 |
N/A
|
N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 32 mm | N/A 135 mm | N/A 138 mm | N/A 15 mm |
N/A
29462 |
274.85 |
| SUS1.5-90J35 | $271.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 35 mm | N/A 135 mm | N/A 138 mm | N/A 15 mm |
N/A
29463 |
271.04 |
| SUS1.5-90J40 | $271.04 | N/A | N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 40 mm | N/A 135 mm | N/A 138 mm | N/A 15 mm |
N/A
29464 |
271.04 |
| SUS1.5-90J45 | $271.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 45 mm | N/A 135 mm | N/A 138 mm | N/A 15 mm |
N/A
29465 |
271.04 |
| SUS2-15 | $33.07 | N/A | N/A Plain | N/A 2 | N/A 15 | N/A S1 | N/A 12 mm | N/A 30 mm | N/A 34 mm | N/A 20 mm |
N/A
29466 |
33.07 |
| SUS2-15J12 | $62.19 |
N/A
|
N/A Finished | N/A 2 | N/A 15 | N/A S1K | N/A 12 mm | N/A 30 mm | N/A 34 mm | N/A 20 mm |
N/A
29467 |
62.19 |
| SUS2-16 | $36.13 |
N/A
|
N/A Plain | N/A 2 | N/A 16 | N/A S1 | N/A 12 mm | N/A 32 mm | N/A 36 mm | N/A 20 mm |
N/A
29468 |
36.13 |
| SUS2-16J12 | $64.87 |
N/A
|
N/A Finished | N/A 2 | N/A 16 | N/A S1K | N/A 12 mm | N/A 32 mm | N/A 36 mm | N/A 20 mm |
N/A
29469 |
64.87 |