KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUS2-18 | $40.87 |
N/A
|
N/A Plain | N/A 2 | N/A 18 | N/A S1 | N/A 12 mm | N/A 36 mm | N/A 40 mm | N/A 20 mm |
N/A
29470 |
40.87 |
| SUS2-18J12 | $68.92 | N/A | N/A Finished | N/A 2 | N/A 18 | N/A S1K | N/A 12 mm | N/A 36 mm | N/A 40 mm | N/A 20 mm |
N/A
29471 |
68.92 |
| SUS2-18J14 | $81.00 |
N/A
|
N/A Finished | N/A 2 | N/A 18 | N/A S1K | N/A 14 mm | N/A 36 mm | N/A 40 mm | N/A 20 mm |
N/A
29472 |
81 |
| SUS2-18J15 | $81.00 | N/A | N/A Finished | N/A 2 | N/A 18 | N/A S1K | N/A 15 mm | N/A 36 mm | N/A 40 mm | N/A 20 mm |
N/A
29473 |
81 |
| SUS2-18J16 | $81.00 | N/A | N/A Finished | N/A 2 | N/A 18 | N/A S1K | N/A 16 mm | N/A 36 mm | N/A 40 mm | N/A 20 mm |
N/A
29474 |
81 |
| SUS2-18J17 | $81.00 | N/A | N/A Finished | N/A 2 | N/A 18 | N/A S1K | N/A 17 mm | N/A 36 mm | N/A 40 mm | N/A 20 mm |
N/A
29475 |
81 |
| SUS2-20 | $46.10 |
N/A
|
N/A Plain | N/A 2 | N/A 20 | N/A S1 | N/A 12 mm | N/A 40 mm | N/A 44 mm | N/A 20 mm |
N/A
29476 |
46.1 |
| SUS2-20J12 | $73.61 | N/A | N/A Finished | N/A 2 | N/A 20 | N/A S1K | N/A 12 mm | N/A 40 mm | N/A 44 mm | N/A 20 mm |
N/A
29477 |
73.61 |
| SUS2-20J14 | $85.63 | N/A | N/A Finished | N/A 2 | N/A 20 | N/A S1K | N/A 14 mm | N/A 40 mm | N/A 44 mm | N/A 20 mm |
N/A
29478 |
85.63 |
| SUS2-20J15 | $85.63 |
N/A
|
N/A Finished | N/A 2 | N/A 20 | N/A S1K | N/A 15 mm | N/A 40 mm | N/A 44 mm | N/A 20 mm |
N/A
29479 |
85.63 |
| SUS2-20J16 | $85.63 |
N/A
|
N/A Finished | N/A 2 | N/A 20 | N/A S1K | N/A 16 mm | N/A 40 mm | N/A 44 mm | N/A 20 mm |
N/A
29480 |
85.63 |
| SUS2-20J17 | $85.63 |
N/A
|
N/A Finished | N/A 2 | N/A 20 | N/A S1K | N/A 17 mm | N/A 40 mm | N/A 44 mm | N/A 20 mm |
N/A
29481 |
85.63 |
| SUS2-20J18 | $85.63 |
N/A
|
N/A Finished | N/A 2 | N/A 20 | N/A S1K | N/A 18 mm | N/A 40 mm | N/A 44 mm | N/A 20 mm |
N/A
29482 |
85.63 |
| SUS2-22 | $51.55 |
N/A
|
N/A Plain | N/A 2 | N/A 22 | N/A S1 | N/A 12 mm | N/A 44 mm | N/A 48 mm | N/A 20 mm |
N/A
29483 |
51.55 |
| SUS2-22J12 | $78.29 |
N/A
|
N/A Finished | N/A 2 | N/A 22 | N/A S1K | N/A 12 mm | N/A 44 mm | N/A 48 mm | N/A 20 mm |
N/A
29484 |
78.29 |
| SUS2-22J14 | $90.20 |
N/A
|
N/A Finished | N/A 2 | N/A 22 | N/A S1K | N/A 14 mm | N/A 44 mm | N/A 48 mm | N/A 20 mm |
N/A
29485 |
90.2 |
| SUS2-22J15 | $90.20 |
N/A
|
N/A Finished | N/A 2 | N/A 22 | N/A S1K | N/A 15 mm | N/A 44 mm | N/A 48 mm | N/A 20 mm |
N/A
29486 |
90.2 |
| SUS2-22J16 | $90.20 |
N/A
|
N/A Finished | N/A 2 | N/A 22 | N/A S1K | N/A 16 mm | N/A 44 mm | N/A 48 mm | N/A 20 mm |
N/A
29487 |
90.2 |
| SUS2-22J17 | $90.20 |
N/A
|
N/A Finished | N/A 2 | N/A 22 | N/A S1K | N/A 17 mm | N/A 44 mm | N/A 48 mm | N/A 20 mm |
N/A
29488 |
90.2 |
| SUS2-22J18 | $90.20 |
N/A
|
N/A Finished | N/A 2 | N/A 22 | N/A S1K | N/A 18 mm | N/A 44 mm | N/A 48 mm | N/A 20 mm |
N/A
29489 |
90.2 |
| SUS2-22J19 | $90.20 | N/A | N/A Finished | N/A 2 | N/A 22 | N/A S1K | N/A 19 mm | N/A 44 mm | N/A 48 mm | N/A 20 mm |
N/A
29490 |
90.2 |
| SUS2-22J20 | $90.20 |
N/A
|
N/A Finished | N/A 2 | N/A 22 | N/A S1K | N/A 20 mm | N/A 44 mm | N/A 48 mm | N/A 20 mm |
N/A
29491 |
90.2 |
| SUS2-24 | $59.06 |
N/A
|
N/A Plain | N/A 2 | N/A 24 | N/A S1 | N/A 12 mm | N/A 48 mm | N/A 52 mm | N/A 20 mm |
N/A
29492 |
59.06 |
| SUS2-24J12 | $85.06 |
N/A
|
N/A Finished | N/A 2 | N/A 24 | N/A S1K | N/A 12 mm | N/A 48 mm | N/A 52 mm | N/A 20 mm |
N/A
29493 |
85.06 |
| SUS2-24J14 | $97.64 |
N/A
|
N/A Finished | N/A 2 | N/A 24 | N/A S1K | N/A 14 mm | N/A 48 mm | N/A 52 mm | N/A 20 mm |
N/A
29494 |
97.64 |