The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS2-24J15 $97.64 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S1K N/A 15 mm N/A 48 mm N/A 52 mm N/A 20 mm N/A
29495
97.64
SUS2-24J16 $97.64 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S1K N/A 16 mm N/A 48 mm N/A 52 mm N/A 20 mm N/A
29496
97.64
SUS2-24J17 $97.64 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S1K N/A 17 mm N/A 48 mm N/A 52 mm N/A 20 mm N/A
29497
97.64
SUS2-24J18 $97.64 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S1K N/A 18 mm N/A 48 mm N/A 52 mm N/A 20 mm N/A
29498
97.64
SUS2-24J19 $97.64 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S1K N/A 19 mm N/A 48 mm N/A 52 mm N/A 20 mm N/A
29499
97.64
SUS2-24J20 $97.64 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S1K N/A 20 mm N/A 48 mm N/A 52 mm N/A 20 mm N/A
29500
97.64
SUS2-24J22 $97.64 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S1K N/A 22 mm N/A 48 mm N/A 52 mm N/A 20 mm N/A
29501
97.64
SUS2-25 $59.75 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 25 N/A S1 N/A 12 mm N/A 50 mm N/A 54 mm N/A 20 mm N/A
29502
59.75
SUS2-25J12 $85.40 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A S1K N/A 12 mm N/A 50 mm N/A 54 mm N/A 20 mm N/A
29503
85.4
SUS2-25J14 $98.09 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A S1K N/A 14 mm N/A 50 mm N/A 54 mm N/A 20 mm N/A
29504
98.09
SUS2-25J15 $98.09 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A S1K N/A 15 mm N/A 50 mm N/A 54 mm N/A 20 mm N/A
29505
98.09
SUS2-25J16 $98.09 N/A N/A Finished N/A 2 N/A 25 N/A S1K N/A 16 mm N/A 50 mm N/A 54 mm N/A 20 mm N/A
29506
98.09
SUS2-25J17 $98.09 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A S1K N/A 17 mm N/A 50 mm N/A 54 mm N/A 20 mm N/A
29507
98.09
SUS2-25J18 $98.09 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A S1K N/A 18 mm N/A 50 mm N/A 54 mm N/A 20 mm N/A
29508
98.09
SUS2-25J19 $98.09 N/A N/A Finished N/A 2 N/A 25 N/A S1K N/A 19 mm N/A 50 mm N/A 54 mm N/A 20 mm N/A
29509
98.09
SUS2-25J20 $98.09 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A S1K N/A 20 mm N/A 50 mm N/A 54 mm N/A 20 mm N/A
29510
98.09
SUS2-25J22 $98.09 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A S1K N/A 22 mm N/A 50 mm N/A 54 mm N/A 20 mm N/A
29511
98.09
SUS2-28 $74.61 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 28 N/A S1 N/A 12 mm N/A 56 mm N/A 60 mm N/A 20 mm N/A
29512
74.61
SUS2-28J12 $101.70 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 28 N/A S1K N/A 12 mm N/A 56 mm N/A 60 mm N/A 20 mm N/A
29513
101.7
SUS2-28J14 $114.51 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 28 N/A S1K N/A 14 mm N/A 56 mm N/A 60 mm N/A 20 mm N/A
29514
114.51
SUS2-28J15 $114.51 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 28 N/A S1K N/A 15 mm N/A 56 mm N/A 60 mm N/A 20 mm N/A
29515
114.51
SUS2-28J16 $114.51 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 28 N/A S1K N/A 16 mm N/A 56 mm N/A 60 mm N/A 20 mm N/A
29516
114.51
SUS2-28J17 $114.51 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 28 N/A S1K N/A 17 mm N/A 56 mm N/A 60 mm N/A 20 mm N/A
29517
114.51
SUS2-28J18 $114.51 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 28 N/A S1K N/A 18 mm N/A 56 mm N/A 60 mm N/A 20 mm N/A
29518
114.51
SUS2-28J19 $111.65 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 28 N/A S1K N/A 19 mm N/A 56 mm N/A 60 mm N/A 20 mm N/A
29519
111.65
Unit of Measure
« 21 22 23 24 25 »