The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS2-28J20 $111.65 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 28 N/A S1K N/A 20 mm N/A 56 mm N/A 60 mm N/A 20 mm N/A
29520
111.65
SUS2-28J22 $111.65 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 28 N/A S1K N/A 22 mm N/A 56 mm N/A 60 mm N/A 20 mm N/A
29521
111.65
SUS2-28J25 $111.65 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 28 N/A S1K N/A 25 mm N/A 56 mm N/A 60 mm N/A 20 mm N/A
29522
111.65
SUS2-30 $76.51 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 30 N/A S1 N/A 12 mm N/A 60 mm N/A 64 mm N/A 20 mm N/A
29523
76.51
SUS2-30J12 $104.42 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A S1K N/A 12 mm N/A 60 mm N/A 64 mm N/A 20 mm N/A
29524
104.42
SUS2-30J14 $117.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A S1K N/A 14 mm N/A 60 mm N/A 64 mm N/A 20 mm N/A
29525
117.21
SUS2-30J15 $117.21 N/A N/A Finished N/A 2 N/A 30 N/A S1K N/A 15 mm N/A 60 mm N/A 64 mm N/A 20 mm N/A
29526
117.21
SUS2-30J16 $117.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A S1K N/A 16 mm N/A 60 mm N/A 64 mm N/A 20 mm N/A
29527
117.21
SUS2-30J17 $117.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A S1K N/A 17 mm N/A 60 mm N/A 64 mm N/A 20 mm N/A
29528
117.21
SUS2-30J18 $117.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A S1K N/A 18 mm N/A 60 mm N/A 64 mm N/A 20 mm N/A
29529
117.21
SUS2-30J19 $117.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A S1K N/A 19 mm N/A 60 mm N/A 64 mm N/A 20 mm N/A
29530
117.21
SUS2-30J20 $115.49 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A S1K N/A 20 mm N/A 60 mm N/A 64 mm N/A 20 mm N/A
29531
115.49
SUS2-30J22 $115.49 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A S1K N/A 22 mm N/A 60 mm N/A 64 mm N/A 20 mm N/A
29532
115.49
SUS2-30J25 $115.49 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A S1K N/A 25 mm N/A 60 mm N/A 64 mm N/A 20 mm N/A
29533
115.49
SUS2-30J28 $115.49 N/A N/A Finished N/A 2 N/A 30 N/A S1K N/A 28 mm N/A 60 mm N/A 64 mm N/A 20 mm N/A
29534
115.49
SUS2-30J30 $112.64 N/A N/A Finished N/A 2 N/A 30 N/A S1K N/A 30 mm N/A 60 mm N/A 64 mm N/A 20 mm N/A
29535
112.64
SUSA2-32 $57.89 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 32 N/A S5 N/A 15 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
29733
57.89
SUSA2-32J15 $73.61 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 32 N/A S5K N/A 15 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
29734
73.61
SUSA2-32J16 $86.75 N/A N/A Finished N/A 2 N/A 32 N/A S5K N/A 16 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
29735
86.75
SUSA2-32J17 $86.75 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 32 N/A S5K N/A 17 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
29736
86.75
SUSA2-32J18 $86.75 N/A N/A Finished N/A 2 N/A 32 N/A S5K N/A 18 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
29737
86.75
SUSA2-32J19 $86.75 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 32 N/A S5K N/A 19 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
29738
86.75
SUSA2-32J20 $86.75 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 32 N/A S5K N/A 20 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
29739
86.75
SUSA2-32J22 $86.75 N/A N/A Finished N/A 2 N/A 32 N/A S5K N/A 22 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
29740
86.75
SUSA2-32J25 $86.75 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 32 N/A S5K N/A 25 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
29741
86.75
Unit of Measure
« 21 22 23 24 25 »