The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUSA2-36J32 $101.60 N/A N/A Finished N/A 2 N/A 36 N/A S5K N/A 32 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
29767
101.6
SUSA2-40 $79.26 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 40 N/A S5 N/A 15 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
29768
79.26
SUSA2-40J15 $98.49 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 15 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
29769
98.49
SUSA2-40J16 $112.39 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 16 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
29770
112.39
SUSA2-40J17 $112.39 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 17 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
29771
112.39
SUSA2-40J18 $112.39 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 18 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
29772
112.39
SUSA2-40J19 $112.39 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 19 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
29773
112.39
SUSA2-40J20 $112.39 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 20 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
29774
112.39
SUSA2-40J22 $112.39 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 22 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
29775
112.39
SUSA2-40J25 $112.39 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 25 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
29776
112.39
SUSA2-40J28 $110.67 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 28 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
29777
110.67
SUSA2-40J30 $110.67 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 30 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
29778
110.67
SUSA2-40J32 $110.67 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 32 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
29779
110.67
SUSA2-40J35 $110.67 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 35 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
29780
110.67
SUSA2-42 $87.01 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 42 N/A S5 N/A 15 mm N/A 84 mm N/A 88 mm N/A 20 mm N/A
29781
87.01
SUSA2-42J15 $107.19 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 42 N/A S5K N/A 15 mm N/A 84 mm N/A 88 mm N/A 20 mm N/A
29782
107.19
SUSA2-42J16 $120.86 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 42 N/A S5K N/A 16 mm N/A 84 mm N/A 88 mm N/A 20 mm N/A
29783
120.86
SUSA2-42J17 $120.86 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 42 N/A S5K N/A 17 mm N/A 84 mm N/A 88 mm N/A 20 mm N/A
29784
120.86
SUSA2-42J18 $120.86 N/A N/A Finished N/A 2 N/A 42 N/A S5K N/A 18 mm N/A 84 mm N/A 88 mm N/A 20 mm N/A
29785
120.86
SUSA2-42J19 $120.86 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 42 N/A S5K N/A 19 mm N/A 84 mm N/A 88 mm N/A 20 mm N/A
29786
120.86
SUSA2-42J20 $120.86 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 42 N/A S5K N/A 20 mm N/A 84 mm N/A 88 mm N/A 20 mm N/A
29787
120.86
SUSA2-42J22 $120.86 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 42 N/A S5K N/A 22 mm N/A 84 mm N/A 88 mm N/A 20 mm N/A
29788
120.86
SUSA2-42J25 $119.14 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 42 N/A S5K N/A 25 mm N/A 84 mm N/A 88 mm N/A 20 mm N/A
29789
119.14
SUSA2-42J28 $119.14 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 42 N/A S5K N/A 28 mm N/A 84 mm N/A 88 mm N/A 20 mm N/A
29790
119.14
SUSA2-42J30 $119.14 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 42 N/A S5K N/A 30 mm N/A 84 mm N/A 88 mm N/A 20 mm N/A
29791
119.14
Unit of Measure
« 21 22 23 24 25 »