The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 26 27 28 29 30 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUSA2-48J28 $154.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A S5K N/A 28 mm N/A 96 mm N/A 100 mm N/A 20 mm N/A
29817
154.2
SUSA2-48J30 $154.20 N/A N/A Finished N/A 2 N/A 48 N/A S5K N/A 30 mm N/A 96 mm N/A 100 mm N/A 20 mm N/A
29818
154.2
SUSA2-48J32 $154.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A S5K N/A 32 mm N/A 96 mm N/A 100 mm N/A 20 mm N/A
29819
154.2
SUSA2-48J35 $152.49 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A S5K N/A 35 mm N/A 96 mm N/A 100 mm N/A 20 mm N/A
29820
152.49
SUSA2-48J40 $152.49 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A S5K N/A 40 mm N/A 96 mm N/A 100 mm N/A 20 mm N/A
29821
152.49
SUSA2-48J45 $150.78 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A S5K N/A 45 mm N/A 96 mm N/A 100 mm N/A 20 mm N/A
29822
150.78
SUSA2-50 $120.88 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 50 N/A S5 N/A 15 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
29823
120.88
SUSA2-50J15 $141.05 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S5K N/A 15 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
29824
141.05
SUSA2-50J16 $155.26 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S5K N/A 16 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
29825
155.26
SUSA2-50J17 $155.26 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S5K N/A 17 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
29826
155.26
SUSA2-50J18 $155.26 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S5K N/A 18 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
29827
155.26
SUSA2-50J19 $155.26 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S5K N/A 19 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
29828
155.26
SUSA2-50J20 $155.26 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S5K N/A 20 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
29829
155.26
SUSA2-50J22 $155.26 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S5K N/A 22 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
29830
155.26
SUSA2-50J25 $155.26 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S5K N/A 25 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
29831
155.26
SUSA2-50J28 $155.26 N/A N/A Finished N/A 2 N/A 50 N/A S5K N/A 28 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
29832
155.26
SUSA2-50J30 $155.26 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S5K N/A 30 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
29833
155.26
SUSA2-50J32 $155.26 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S5K N/A 32 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
29834
155.26
SUSA2-50J35 $155.26 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S5K N/A 35 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
29835
155.26
SUSA2-50J40 $155.26 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S5K N/A 40 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
29836
155.26
SUSA2-50J45 $153.54 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S5K N/A 45 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
29837
153.54
SUSA2-55 $139.47 N/A N/A Plain N/A 2 N/A 55 N/A S5 N/A 15 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
29838
139.47
SUSA2-55J15 $161.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 55 N/A S5K N/A 15 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
29839
161.17
SUSA2-55J16 $175.37 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 55 N/A S5K N/A 16 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
29840
175.37
SUSA2-55J17 $175.37 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 55 N/A S5K N/A 17 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
29841
175.37
Unit of Measure
« 26 27 28 29 30 »