The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 26 27 28 29 30 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUSA2-55J18 $175.37 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 55 N/A S5K N/A 18 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
29842
175.37
SUSA2-55J19 $175.37 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 55 N/A S5K N/A 19 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
29843
175.37
SUSA2-55J20 $175.37 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 55 N/A S5K N/A 20 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
29844
175.37
SUSA2-55J22 $175.37 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 55 N/A S5K N/A 22 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
29845
175.37
SUSA2-55J25 $175.37 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 55 N/A S5K N/A 25 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
29846
175.37
SUSA2-55J28 $175.37 N/A N/A Finished N/A 2 N/A 55 N/A S5K N/A 28 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
29847
175.37
SUSA2-55J30 $175.37 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 55 N/A S5K N/A 30 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
29848
175.37
SUSA2-55J32 $175.37 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 55 N/A S5K N/A 32 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
29849
175.37
SUSA2-55J35 $175.37 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 55 N/A S5K N/A 35 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
29850
175.37
SUSA2-55J40 $175.37 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 55 N/A S5K N/A 40 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
29851
175.37
SUSA2-55J45 $171.56 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 55 N/A S5K N/A 45 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
29852
171.56
SUSA2-55J50 $171.56 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 55 N/A S5K N/A 50 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
29853
171.56
SUSA2-56 $140.21 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 56 N/A S5 N/A 15 mm N/A 112 mm N/A 116 mm N/A 20 mm N/A
29854
140.21
SUSA2-56J15 $165.18 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S5K N/A 15 mm N/A 112 mm N/A 116 mm N/A 20 mm N/A
29855
165.18
SUSA2-56J16 $179.39 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S5K N/A 16 mm N/A 112 mm N/A 116 mm N/A 20 mm N/A
29856
179.39
SUSA2-56J17 $179.39 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S5K N/A 17 mm N/A 112 mm N/A 116 mm N/A 20 mm N/A
29857
179.39
SUSA2-56J18 $175.58 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S5K N/A 18 mm N/A 112 mm N/A 116 mm N/A 20 mm N/A
29858
175.58
SUSA2-56J19 $175.58 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S5K N/A 19 mm N/A 112 mm N/A 116 mm N/A 20 mm N/A
29859
175.58
SUSA2-56J20 $175.58 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S5K N/A 20 mm N/A 112 mm N/A 116 mm N/A 20 mm N/A
29860
175.58
SUSA2-56J22 $175.58 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S5K N/A 22 mm N/A 112 mm N/A 116 mm N/A 20 mm N/A
29861
175.58
SUSA2-56J25 $175.58 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S5K N/A 25 mm N/A 112 mm N/A 116 mm N/A 20 mm N/A
29862
175.58
SUSA2-56J28 $175.58 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S5K N/A 28 mm N/A 112 mm N/A 116 mm N/A 20 mm N/A
29863
175.58
SUSA2-56J30 $175.58 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S5K N/A 30 mm N/A 112 mm N/A 116 mm N/A 20 mm N/A
29864
175.58
SUSA2-56J32 $175.58 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S5K N/A 32 mm N/A 112 mm N/A 116 mm N/A 20 mm N/A
29865
175.58
SUSA2-56J35 $175.58 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S5K N/A 35 mm N/A 112 mm N/A 116 mm N/A 20 mm N/A
29866
175.58
Unit of Measure
« 26 27 28 29 30 »