KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUSA2-56J40 | $175.58 |
N/A
|
N/A Finished | N/A 2 | N/A 56 | N/A S5K | N/A 40 mm | N/A 112 mm | N/A 116 mm | N/A 20 mm |
N/A
29867 |
175.58 |
| SUSA2-56J45 | $175.58 |
N/A
|
N/A Finished | N/A 2 | N/A 56 | N/A S5K | N/A 45 mm | N/A 112 mm | N/A 116 mm | N/A 20 mm |
N/A
29868 |
175.58 |
| SUSA2-56J50 | $171.78 |
N/A
|
N/A Finished | N/A 2 | N/A 56 | N/A S5K | N/A 50 mm | N/A 112 mm | N/A 116 mm | N/A 20 mm |
N/A
29869 |
171.78 |
| SUSA2-60 | $159.34 |
N/A
|
N/A Plain | N/A 2 | N/A 60 | N/A S5 | N/A 15 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
29870 |
159.34 |
| SUSA2-60J15 | $182.20 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 15 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
29871 |
182.2 |
| SUSA2-60J16 | $196.22 | N/A | N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 16 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
29872 |
196.22 |
| SUSA2-60J17 | $196.22 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 17 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
29873 |
196.22 |
| SUSA2-60J18 | $196.22 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 18 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
29874 |
196.22 |
| SUSA2-60J19 | $196.22 | N/A | N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 19 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
29875 |
196.22 |
| SUSA2-60J20 | $196.22 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 20 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
29876 |
196.22 |
| SUSA2-60J22 | $196.22 | N/A | N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 22 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
29877 |
196.22 |
| SUSA2-60J25 | $196.22 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 25 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
29878 |
196.22 |
| SUSA2-60J28 | $196.22 | N/A | N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 28 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
29879 |
196.22 |
| SUSA2-60J30 | $196.22 | N/A | N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 30 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
29880 |
196.22 |
| SUSA2-60J32 | $196.22 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 32 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
29881 |
196.22 |
| SUSA2-60J35 | $196.22 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 35 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
29882 |
196.22 |
| SUSA2-60J40 | $196.22 | N/A | N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 40 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
29883 |
196.22 |
| SUSA2-60J45 | $196.22 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 45 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
29884 |
196.22 |
| SUSA2-60J50 | $192.41 | N/A | N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 50 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
29885 |
192.41 |
| SUSA2-64 | $178.64 |
N/A
|
N/A Plain | N/A 2 | N/A 64 | N/A S5 | N/A 15 mm | N/A 128 mm | N/A 132 mm | N/A 20 mm |
N/A
29886 |
178.64 |
| SUSA2-64J15 | $203.10 |
N/A
|
N/A Finished | N/A 2 | N/A 64 | N/A S5K | N/A 15 mm | N/A 128 mm | N/A 132 mm | N/A 20 mm |
N/A
29887 |
203.1 |
| SUSA2-64J16 | $216.95 | N/A | N/A Finished | N/A 2 | N/A 64 | N/A S5K | N/A 16 mm | N/A 128 mm | N/A 132 mm | N/A 20 mm |
N/A
29888 |
216.95 |
| SUSA2-64J17 | $216.95 |
N/A
|
N/A Finished | N/A 2 | N/A 64 | N/A S5K | N/A 17 mm | N/A 128 mm | N/A 132 mm | N/A 20 mm |
N/A
29889 |
216.95 |
| SUSA2-64J18 | $216.95 |
N/A
|
N/A Finished | N/A 2 | N/A 64 | N/A S5K | N/A 18 mm | N/A 128 mm | N/A 132 mm | N/A 20 mm |
N/A
29890 |
216.95 |
| SUSA2-64J19 | $216.95 |
N/A
|
N/A Finished | N/A 2 | N/A 64 | N/A S5K | N/A 19 mm | N/A 128 mm | N/A 132 mm | N/A 20 mm |
N/A
29891 |
216.95 |