KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUS1-30J12 | $69.02 |
N/A
|
N/A Finished | N/A 1 | N/A 30 | N/A S1K | N/A 12 mm | N/A 30 mm | N/A 32 mm | N/A 10 mm |
N/A
29020 |
69.02 |
| SUS1-30J8 | $50.24 |
N/A
|
N/A Finished | N/A 1 | N/A 30 | N/A S1T | N/A 8 mm | N/A 30 mm | N/A 32 mm | N/A 10 mm |
N/A
29021 |
50.24 |
| SUS1-32 | $30.18 |
N/A
|
N/A Plain | N/A 1 | N/A 32 | N/A S1 | N/A 8 mm | N/A 32 mm | N/A 34 mm | N/A 10 mm |
N/A
29022 |
30.18 |
| SUS1-32J10 | $70.07 |
N/A
|
N/A Finished | N/A 1 | N/A 32 | N/A S1K | N/A 10 mm | N/A 32 mm | N/A 34 mm | N/A 10 mm |
N/A
29023 |
70.07 |
| SUS1-32J12 | $70.07 |
N/A
|
N/A Finished | N/A 1 | N/A 32 | N/A S1K | N/A 12 mm | N/A 32 mm | N/A 34 mm | N/A 10 mm |
N/A
29024 |
70.07 |
| SUS1-32J14 | $70.07 |
N/A
|
N/A Finished | N/A 1 | N/A 32 | N/A S1K | N/A 14 mm | N/A 32 mm | N/A 34 mm | N/A 10 mm |
N/A
29025 |
70.07 |
| SUS1-32J8 | $51.22 |
N/A
|
N/A Finished | N/A 1 | N/A 32 | N/A S1T | N/A 8 mm | N/A 32 mm | N/A 34 mm | N/A 10 mm |
N/A
29026 |
51.22 |
| SUS1-35 | $33.01 |
N/A
|
N/A Plain | N/A 1 | N/A 35 | N/A S1 | N/A 8 mm | N/A 35 mm | N/A 37 mm | N/A 10 mm |
N/A
29027 |
33.01 |
| SUS1-35J10 | $72.60 | N/A | N/A Finished | N/A 1 | N/A 35 | N/A S1K | N/A 10 mm | N/A 35 mm | N/A 37 mm | N/A 10 mm |
N/A
29028 |
72.6 |
| SUS1-35J12 | $72.60 | N/A | N/A Finished | N/A 1 | N/A 35 | N/A S1K | N/A 12 mm | N/A 35 mm | N/A 37 mm | N/A 10 mm |
N/A
29029 |
72.6 |
| SUS1-35J14 | $72.60 |
N/A
|
N/A Finished | N/A 1 | N/A 35 | N/A S1K | N/A 14 mm | N/A 35 mm | N/A 37 mm | N/A 10 mm |
N/A
29030 |
72.6 |
| SUS1-35J8 | $53.82 |
N/A
|
N/A Finished | N/A 1 | N/A 35 | N/A S1T | N/A 8 mm | N/A 35 mm | N/A 37 mm | N/A 10 mm |
N/A
29031 |
53.82 |
| SUS1-36 | $33.34 |
N/A
|
N/A Plain | N/A 1 | N/A 36 | N/A S1 | N/A 8 mm | N/A 36 mm | N/A 38 mm | N/A 10 mm |
N/A
29032 |
33.34 |
| SUS1-36J10 | $72.83 |
N/A
|
N/A Finished | N/A 1 | N/A 36 | N/A S1K | N/A 10 mm | N/A 36 mm | N/A 38 mm | N/A 10 mm |
N/A
29033 |
72.83 |
| SUS1-36J12 | $72.83 |
N/A
|
N/A Finished | N/A 1 | N/A 36 | N/A S1K | N/A 12 mm | N/A 36 mm | N/A 38 mm | N/A 10 mm |
N/A
29034 |
72.83 |
| SUS1-36J14 | $72.83 |
N/A
|
N/A Finished | N/A 1 | N/A 36 | N/A S1K | N/A 14 mm | N/A 36 mm | N/A 38 mm | N/A 10 mm |
N/A
29035 |
72.83 |
| SUS1-36J15 | $72.83 |
N/A
|
N/A Finished | N/A 1 | N/A 36 | N/A S1K | N/A 15 mm | N/A 36 mm | N/A 38 mm | N/A 10 mm |
N/A
29036 |
72.83 |
| SUS1-36J16 | $72.83 |
N/A
|
N/A Finished | N/A 1 | N/A 36 | N/A S1K | N/A 16 mm | N/A 36 mm | N/A 38 mm | N/A 10 mm |
N/A
29037 |
72.83 |
| SUS1-36J8 | $53.95 |
N/A
|
N/A Finished | N/A 1 | N/A 36 | N/A S1T | N/A 8 mm | N/A 36 mm | N/A 38 mm | N/A 10 mm |
N/A
29038 |
53.95 |
| SUS1-40 | $36.60 |
N/A
|
N/A Plain | N/A 1 | N/A 40 | N/A S1 | N/A 10 mm | N/A 40 mm | N/A 42 mm | N/A 10 mm |
N/A
29039 |
36.6 |
| SUS1-40J10 | $65.34 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A S1K | N/A 10 mm | N/A 40 mm | N/A 42 mm | N/A 10 mm |
N/A
29040 |
65.34 |
| SUS1-40J12 | $75.56 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A S1K | N/A 12 mm | N/A 40 mm | N/A 42 mm | N/A 10 mm |
N/A
29041 |
75.56 |
| SUS1-40J14 | $75.56 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A S1K | N/A 14 mm | N/A 40 mm | N/A 42 mm | N/A 10 mm |
N/A
29042 |
75.56 |
| SUS1-40J15 | $75.56 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A S1K | N/A 15 mm | N/A 40 mm | N/A 42 mm | N/A 10 mm |
N/A
29043 |
75.56 |
| SUS1-40J16 | $75.56 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A S1K | N/A 16 mm | N/A 40 mm | N/A 42 mm | N/A 10 mm |
N/A
29044 |
75.56 |