The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 26 27 28 29 30 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUSA2-64J20 $216.95 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 64 N/A S5K N/A 20 mm N/A 128 mm N/A 132 mm N/A 20 mm N/A
29892
216.95
SUSA2-64J22 $216.95 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 64 N/A S5K N/A 22 mm N/A 128 mm N/A 132 mm N/A 20 mm N/A
29893
216.95
SUSA2-64J25 $216.95 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 64 N/A S5K N/A 25 mm N/A 128 mm N/A 132 mm N/A 20 mm N/A
29894
216.95
SUSA2-64J28 $216.95 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 64 N/A S5K N/A 28 mm N/A 128 mm N/A 132 mm N/A 20 mm N/A
29895
216.95
SUSA2-64J30 $216.95 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 64 N/A S5K N/A 30 mm N/A 128 mm N/A 132 mm N/A 20 mm N/A
29896
216.95
SUSA2-64J32 $216.95 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 64 N/A S5K N/A 32 mm N/A 128 mm N/A 132 mm N/A 20 mm N/A
29897
216.95
SUSA2-64J35 $216.95 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 64 N/A S5K N/A 35 mm N/A 128 mm N/A 132 mm N/A 20 mm N/A
29898
216.95
SUSA2-64J40 $216.95 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 64 N/A S5K N/A 40 mm N/A 128 mm N/A 132 mm N/A 20 mm N/A
29899
216.95
SUSA2-64J45 $216.95 N/A N/A Finished N/A 2 N/A 64 N/A S5K N/A 45 mm N/A 128 mm N/A 132 mm N/A 20 mm N/A
29900
216.95
SUSA2-64J50 $213.14 N/A N/A Finished N/A 2 N/A 64 N/A S5K N/A 50 mm N/A 128 mm N/A 132 mm N/A 20 mm N/A
29901
213.14
SUSA2-70 $197.80 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 70 N/A S5 N/A 15 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
29902
197.8
SUSA2-70J15 $222.60 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 15 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
29903
222.6
SUSA2-70J16 $236.31 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 16 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
29904
236.31
SUSA2-70J17 $236.31 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 17 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
29905
236.31
SUSA2-70J18 $236.31 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 18 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
29906
236.31
SUSA2-70J19 $236.31 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 19 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
29907
236.31
SUSA2-70J20 $236.31 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 20 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
29908
236.31
SUSA2-70J22 $236.31 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 22 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
29909
236.31
SUSA2-70J25 $236.31 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 25 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
29910
236.31
SUSA2-70J28 $236.31 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 28 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
29911
236.31
SUSA2-70J30 $236.31 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 30 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
29912
236.31
SUSA2-70J32 $236.31 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 32 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
29913
236.31
SUSA2-70J35 $236.31 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 35 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
29914
236.31
SUSA2-70J40 $236.31 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 40 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
29915
236.31
SUSA2-70J45 $236.31 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 45 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
29916
236.31
Unit of Measure
« 26 27 28 29 30 »