The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 31 32 33 34 35 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUSA2.5-35J22 $144.56 N/A N/A Finished N/A 2.5 N/A 35 N/A S5K N/A 22 mm N/A 87.5 mm N/A 92.5 mm N/A 25 mm N/A
29938
144.56
SUSA2.5-35J25 $144.56 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S5K N/A 25 mm N/A 87.5 mm N/A 92.5 mm N/A 25 mm N/A
29939
144.56
SUSA2.5-35J28 $144.56 N/A N/A Finished N/A 2.5 N/A 35 N/A S5K N/A 28 mm N/A 87.5 mm N/A 92.5 mm N/A 25 mm N/A
29940
144.56
SUSA2.5-35J30 $144.56 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S5K N/A 30 mm N/A 87.5 mm N/A 92.5 mm N/A 25 mm N/A
29941
144.56
SUSA2.5-35J32 $144.56 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S5K N/A 32 mm N/A 87.5 mm N/A 92.5 mm N/A 25 mm N/A
29942
144.56
SUSA2.5-35J35 $142.85 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S5K N/A 35 mm N/A 87.5 mm N/A 92.5 mm N/A 25 mm N/A
29943
142.85
SUSA2.5-35J40 $142.85 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S5K N/A 40 mm N/A 87.5 mm N/A 92.5 mm N/A 25 mm N/A
29944
142.85
SUSA2.5-36 $117.62 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 36 N/A S5 N/A 15 mm N/A 90 mm N/A 95 mm N/A 25 mm N/A
29945
117.62
SUSA2.5-36J15 $137.75 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S5K N/A 15 mm N/A 90 mm N/A 95 mm N/A 25 mm N/A
29946
137.75
SUSA2.5-36J16 $152.82 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S5K N/A 16 mm N/A 90 mm N/A 95 mm N/A 25 mm N/A
29947
152.82
SUSA2.5-36J17 $152.82 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S5K N/A 17 mm N/A 90 mm N/A 95 mm N/A 25 mm N/A
29948
152.82
SUSA2.5-36J18 $152.82 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S5K N/A 18 mm N/A 90 mm N/A 95 mm N/A 25 mm N/A
29949
152.82
SUSA2.5-36J19 $152.82 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S5K N/A 19 mm N/A 90 mm N/A 95 mm N/A 25 mm N/A
29950
152.82
SUSA2.5-36J20 $152.82 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S5K N/A 20 mm N/A 90 mm N/A 95 mm N/A 25 mm N/A
29951
152.82
SUSA2.5-36J22 $152.82 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S5K N/A 22 mm N/A 90 mm N/A 95 mm N/A 25 mm N/A
29952
152.82
SUSA2.5-36J25 $152.82 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S5K N/A 25 mm N/A 90 mm N/A 95 mm N/A 25 mm N/A
29953
152.82
SUSA2.5-36J28 $152.82 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S5K N/A 28 mm N/A 90 mm N/A 95 mm N/A 25 mm N/A
29954
152.82
SUSA2.5-36J30 $152.82 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S5K N/A 30 mm N/A 90 mm N/A 95 mm N/A 25 mm N/A
29955
152.82
SUSA2.5-36J32 $152.82 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S5K N/A 32 mm N/A 90 mm N/A 95 mm N/A 25 mm N/A
29956
152.82
SUSA2.5-36J35 $152.82 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S5K N/A 35 mm N/A 90 mm N/A 95 mm N/A 25 mm N/A
29957
152.82
SUSA2.5-36J40 $151.11 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S5K N/A 40 mm N/A 90 mm N/A 95 mm N/A 25 mm N/A
29958
151.11
SUSA2.5-40 $141.88 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 40 N/A S5 N/A 20 mm N/A 100 mm N/A 105 mm N/A 25 mm N/A
29959
141.88
SUSA2.5-40J20 $163.37 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 40 N/A S5K N/A 20 mm N/A 100 mm N/A 105 mm N/A 25 mm N/A
29960
163.37
SUSA2.5-40J22 $178.91 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 40 N/A S5K N/A 22 mm N/A 100 mm N/A 105 mm N/A 25 mm N/A
29961
178.91
SUSA2.5-40J25 $178.91 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 40 N/A S5K N/A 25 mm N/A 100 mm N/A 105 mm N/A 25 mm N/A
29962
178.91
Unit of Measure
« 31 32 33 34 35 »