KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUSA2.5-45J45 | $203.08 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S5K | N/A 45 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
29988 |
203.08 |
| SUSA2.5-45J50 | $203.08 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S5K | N/A 50 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
29989 |
203.08 |
| SUSA2.5-48 | $188.14 |
N/A
|
N/A Plain | N/A 2.5 | N/A 48 | N/A S5 | N/A 20 mm | N/A 120 mm | N/A 125 mm | N/A 25 mm |
N/A
29990 |
188.14 |
| SUSA2.5-48J20 | $214.98 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 20 mm | N/A 120 mm | N/A 125 mm | N/A 25 mm |
N/A
29991 |
214.98 |
| SUSA2.5-48J22 | $230.57 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 22 mm | N/A 120 mm | N/A 125 mm | N/A 25 mm |
N/A
29992 |
230.57 |
| SUSA2.5-48J25 | $230.57 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 25 mm | N/A 120 mm | N/A 125 mm | N/A 25 mm |
N/A
29993 |
230.57 |
| SUSA2.5-48J28 | $230.57 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 28 mm | N/A 120 mm | N/A 125 mm | N/A 25 mm |
N/A
29994 |
230.57 |
| SUSA2.5-48J30 | $230.57 | N/A | N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 30 mm | N/A 120 mm | N/A 125 mm | N/A 25 mm |
N/A
29995 |
230.57 |
| SUSA2.5-48J32 | $230.57 | N/A | N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 32 mm | N/A 120 mm | N/A 125 mm | N/A 25 mm |
N/A
29996 |
230.57 |
| SUSA2.5-48J35 | $230.57 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 35 mm | N/A 120 mm | N/A 125 mm | N/A 25 mm |
N/A
29997 |
230.57 |
| SUSA2.5-48J40 | $226.76 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 40 mm | N/A 120 mm | N/A 125 mm | N/A 25 mm |
N/A
29998 |
226.76 |
| SUSA2.5-48J45 | $226.76 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 45 mm | N/A 120 mm | N/A 125 mm | N/A 25 mm |
N/A
29999 |
226.76 |
| SUSA2.5-48J50 | $226.76 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 50 mm | N/A 120 mm | N/A 125 mm | N/A 25 mm |
N/A
30000 |
226.76 |
| SUSA2.5-50 | $209.12 | N/A | N/A Plain | N/A 2.5 | N/A 50 | N/A S5 | N/A 20 mm | N/A 125 mm | N/A 130 mm | N/A 25 mm |
N/A
30001 |
209.12 |
| SUSA2.5-50J20 | $234.21 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 20 mm | N/A 125 mm | N/A 130 mm | N/A 25 mm |
N/A
30002 |
234.21 |
| SUSA2.5-50J22 | $249.52 | N/A | N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 22 mm | N/A 125 mm | N/A 130 mm | N/A 25 mm |
N/A
30003 |
249.52 |
| SUSA2.5-50J25 | $249.52 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 25 mm | N/A 125 mm | N/A 130 mm | N/A 25 mm |
N/A
30004 |
249.52 |
| SUSA2.5-50J28 | $249.52 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 28 mm | N/A 125 mm | N/A 130 mm | N/A 25 mm |
N/A
30005 |
249.52 |
| SUSA2.5-50J30 | $249.52 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 30 mm | N/A 125 mm | N/A 130 mm | N/A 25 mm |
N/A
30006 |
249.52 |
| SUSA2.5-50J32 | $249.52 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 32 mm | N/A 125 mm | N/A 130 mm | N/A 25 mm |
N/A
30007 |
249.52 |
| SUSA2.5-50J35 | $249.52 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 35 mm | N/A 125 mm | N/A 130 mm | N/A 25 mm |
N/A
30008 |
249.52 |
| SUSA2.5-50J40 | $249.52 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 40 mm | N/A 125 mm | N/A 130 mm | N/A 25 mm |
N/A
30009 |
249.52 |
| SUSA2.5-50J45 | $249.52 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 45 mm | N/A 125 mm | N/A 130 mm | N/A 25 mm |
N/A
30010 |
249.52 |
| SUSA2.5-50J50 | $249.52 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 50 mm | N/A 125 mm | N/A 130 mm | N/A 25 mm |
N/A
30011 |
249.52 |
| SUSA2.5-55 | $233.28 |
N/A
|
N/A Plain | N/A 2.5 | N/A 55 | N/A S5 | N/A 20 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 25 mm |
N/A
30012 |
233.28 |